Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| UC201 | Shaft Size d N/A 12 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC201-8 | Shaft Size d N/A 1/2 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC202 | Shaft Size d N/A 15 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC202-10 | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC203 | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC204-12 | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC204 | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.22 in31 mm | Static Load Rating N/A 1495 lbf6650 N | Dynamic Load Rating N/A 2878 lbf12800 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC205-14 | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC205-15 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC205 | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC205-16 | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.343 in34.1 mm | Static Load Rating N/A 1765 lbf7850 N | Dynamic Load Rating N/A 3147 lbf14000 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC206-18 | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC206 | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC206-19 | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC206-20 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2540 lbf11300 N | Dynamic Load Rating N/A 4385 lbf19500 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC207-20 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC207-21 | Shaft Size d N/A 1 5/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC207-22 | Shaft Size d N/A 1 3/8 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC207 | Shaft Size d N/A 35 mm | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC207-23 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.689 in42.9 mm | Static Load Rating N/A 3462 lbf15400 N | Dynamic Load Rating N/A 5778 lbf25700 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC208-24 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 3.150 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC208-25 | Shaft Size d N/A 1 9/16 in | Outside Diameter N/A 3.150 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC208 | Shaft Size d N/A 40 mm | Outside Diameter N/A 3.150 in80 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4002 lbf17800 N | Dynamic Load Rating N/A 6542 lbf29100 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC209-26 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N |
CAD
N/A |
Add To Cart
Request Quote |
| UC209-27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N |
CAD
N/A |
Add To Cart
Request Quote |