Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|
| UC209-28 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC209 | Shaft Size d N/A 45 mm | Outside Diameter N/A 3.346 in85 mm | Total Width N/A 1.937 in49.2 mm | Static Load Rating N/A 4788 lbf21300 N | Dynamic Load Rating N/A 7666 lbf34100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC210-30 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 5238 lbf23300 N | Dynamic Load Rating N/A 7891 lbf35100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC210-31 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 5238 lbf23300 N | Dynamic Load Rating N/A 7891 lbf35100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC210 | Shaft Size d N/A 50 mm | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 5238 lbf23300 N | Dynamic Load Rating N/A 7891 lbf35100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC210-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 5238 lbf23300 N | Dynamic Load Rating N/A 7891 lbf35100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC211-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.189 in55.6 mm | Static Load Rating N/A 6609 lbf29400 N | Dynamic Load Rating N/A 9757 lbf43400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC211-34 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.189 in55.6 mm | Static Load Rating N/A 6609 lbf29400 N | Dynamic Load Rating N/A 9757 lbf43400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC211 | Shaft Size d N/A 55 mm | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.189 in55.6 mm | Static Load Rating N/A 6609 lbf29400 N | Dynamic Load Rating N/A 9757 lbf43400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC211-35 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.189 in55.6 mm | Static Load Rating N/A 6609 lbf29400 N | Dynamic Load Rating N/A 9757 lbf43400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC212-36 | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 8138 lbf36200 N | Dynamic Load Rating N/A 11780 lbf52400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC212 | Shaft Size d N/A 60 mm | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 8138 lbf36200 N | Dynamic Load Rating N/A 11780 lbf52400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC212-38 | Shaft Size d N/A 2 3/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 8138 lbf36200 N | Dynamic Load Rating N/A 11780 lbf52400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC212-39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 8138 lbf36200 N | Dynamic Load Rating N/A 11780 lbf52400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC213-40 | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 9015 lbf40100 N | Dynamic Load Rating N/A 12859 lbf57200 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC213 | Shaft Size d N/A 65 mm | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.563 in65.1 mm | Static Load Rating N/A 9015 lbf40100 N | Dynamic Load Rating N/A 12859 lbf57200 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC214-44 | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.937 in74.6 mm | Static Load Rating N/A 9914 lbf44100 N | Dynamic Load Rating N/A 13983 lbf62200 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC214 | Shaft Size d N/A 70 mm | Outside Diameter N/A 4.921 in125 mm | Total Width N/A 2.937 in74.6 mm | Static Load Rating N/A 9914 lbf44100 N | Dynamic Load Rating N/A 13983 lbf62200 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC215-47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10858 lbf48300 N | Dynamic Load Rating N/A 15152 lbf67400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC215 | Shaft Size d N/A 75 mm | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10858 lbf48300 N | Dynamic Load Rating N/A 15152 lbf67400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC215-48 | Shaft Size d N/A 3 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 10858 lbf48300 N | Dynamic Load Rating N/A 15152 lbf67400 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC216-50 | Shaft Size d N/A 3.1250 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.252 in82.6 mm | Static Load Rating N/A 11915 lbf53000 N | Dynamic Load Rating N/A 16344 lbf72700 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC216 | Shaft Size d N/A 80 mm | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.252 in82.6 mm | Static Load Rating N/A 11915 lbf53000 N | Dynamic Load Rating N/A 16344 lbf72700 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC217-52 | Shaft Size d N/A 3 1/4 in | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.374 in85.7 mm | Static Load Rating N/A 13916 lbf61900 N | Dynamic Load Rating N/A 18884 lbf84000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC217 | Shaft Size d N/A 85 mm | Outside Diameter N/A 5.906 in150 mm | Total Width N/A 3.374 in85.7 mm | Static Load Rating N/A 13916 lbf61900 N | Dynamic Load Rating N/A 18884 lbf84000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |