Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|
| UC218-56 | Shaft Size d N/A 3 1/2 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| UC218 | Shaft Size d N/A 90 mm | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.78 in96 mm | Static Load Rating N/A 16074 lbf71500 N | Dynamic Load Rating N/A 21604 lbf96100 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |