Batch CAD Cart (0)
  • Cart is empty

●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

Sort by
N/A 0.7500 in N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 31 mm1.22 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3