All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
U Series Mounted Ball Bearings
>
U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
>
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
>
View Items
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
Check up to five results to perform an action.
● The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
● The eccentric locking feature is ideal for non-reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 45 of 45
1
2
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UEL209-28
1 3/4
in
85
mm
3.346
in
56.3
mm
2.217
in
21300
N
4788
lbf
34100
N
7666
lbf
UEL209
45
mm
85
mm
3.346
in
56.3
mm
2.217
in
21300
N
4788
lbf
34100
N
7666
lbf
UEL210-30
1 7/8
in
90
mm
3.543
in
62.7
mm
2.469
in
23300
N
5238
lbf
35100
N
7891
lbf
UEL210-31
1 15/16
in
90
mm
3.543
in
62.7
mm
2.469
in
23300
N
5238
lbf
35100
N
7891
lbf
UEL210
50
mm
90
mm
3.543
in
62.7
mm
2.469
in
23300
N
5238
lbf
35100
N
7891
lbf
UEL210-32
2
in
90
mm
3.543
in
62.7
mm
2.469
in
23300
N
5238
lbf
35100
N
7891
lbf
UEL211-32
2
in
100
mm
3.9370
in
71.4
mm
2.811
in
29400
N
6609
lbf
43400
N
9757
lbf
UEL211-34
2 1/8
in
100
mm
3.9370
in
71.4
mm
2.811
in
29400
N
6609
lbf
43400
N
9757
lbf
UEL211
55
mm
100
mm
3.9370
in
71.4
mm
2.811
in
29400
N
6609
lbf
43400
N
9757
lbf
UEL211-35
2 3/16
in
100
mm
3.9370
in
71.4
mm
2.811
in
29400
N
6609
lbf
43400
N
9757
lbf
UEL212-36
2 1/4
in
110
mm
4.331
in
77.8
mm
3.063
in
36200
N
8138
lbf
52400
N
11780
lbf
UEL212
60
mm
110
mm
4.331
in
77.8
mm
3.063
in
36200
N
8138
lbf
52400
N
11780
lbf
UEL212-39
2 7/16
in
110
mm
4.331
in
77.8
mm
3.063
in
36200
N
8138
lbf
52400
N
11780
lbf
UEL213-40
2 1/2
in
120
mm
4.724
in
85.7
mm
3.374
in
40100
N
9015
lbf
57200
N
12859
lbf
UEL213
65
mm
120
mm
4.724
in
85.7
mm
3.374
in
40100
N
9015
lbf
57200
N
12859
lbf
UEL214-44
2 3/4
in
125
mm
4.921
in
85.7
mm
3.374
in
44100
N
9914
lbf
62200
N
13983
lbf
UEL214
70
mm
125
mm
4.921
in
85.7
mm
3.374
in
44100
N
9914
lbf
62200
N
13983
lbf
UEL215-47
2 15/16
in
130
mm
5.118
in
92.1
mm
3.626
in
48300
N
10858
lbf
67400
N
15152
lbf
UEL215
75
mm
130
mm
5.118
in
92.1
mm
3.626
in
48300
N
10858
lbf
67400
N
15152
lbf
UEL215-48
3
in
130
mm
5.118
in
92.1
mm
3.626
in
48300
N
10858
lbf
67400
N
15152
lbf
Results 26 - 45 of 45
1
2