- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- U Type with Keyway, Short Version - Metric BoresU Type with Keyway, Short Version - Metric Bores
- View Items
U Type with Keyway, Short Version - Metric Bores
U Type with Keyway, Short Version - Metric Bores
Uniflex Couplings
U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Item Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
---|---|---|---|---|---|---|
68514476225 | Description N/A U75S CPLG 11MMX5/8 KW BE | Bore Size N/A 11 mm x 5/8 in mm | Keyway Size N/A 4 x 1.8 mm & 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514476537 | Description N/A U75S CPLG 16MM NKW X 16MM KW | Bore Size N/A 16 x 16 mm | Keyway Size N/A No Keyway & 5 x 2.3 mm | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514476494 | Description N/A U125S CPLG 25MMX25MM *5/16KWBE | Bore Size N/A 25 x 25 mm | Keyway Size N/A 5/16 x 5/32 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514476237 | Description N/A U125S CPLG 28MMX1-1/8 KW BE | Bore Size N/A 28 mm x 1 1/8 in mm | Keyway Size N/A 8 x 3.3 mm & 1/4 x 1/7 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514476584 | Description N/A U75S CPLG 3/4X13MM KW SS BE | Bore Size N/A 3/4 in x 13 mm mm | Keyway Size N/A 3/16 x 3/32 in & 5 x 2.3 mm | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514476417 | Description N/A U62S CPLG 3/8 X 12MM KWBE | Bore Size N/A 3/8 in x 12 mm mm | Keyway Size N/A 3/32 x 3/64 in & 4 x 1.8 mm | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.280 in57.91 mm | Max. Torque N/A 126.00 in·lb |
68514476301 | Description N/A U137S CPLG 32MM X 32MM *KW BE | Bore Size N/A 32 x 32 mm | Keyway Size N/A 10 x 5 mm | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 1260 in·lb |