- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- RRU Type HardwareRRU Type Hardware
- View Items
RRU Type Hardware
RRU Type Hardware
Uniflex Couplings
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Item Number |
Description |
Size |
Overall Length |
---|---|---|---|
68514452740 | Description N/A RRU50 HARDWARE PACKAGE | Size N/A RRU50 | Overall Length N/A 3.520 in89.41 mm |
68514452741 | Description N/A RRU75 HARDWARE PACKAGE | Size N/A RRU75 | Overall Length N/A 4.270 in108.46 mm |
68514452742 | Description N/A RRU87 HARDWARE PACKAGE | Size N/A RRU87 | Overall Length N/A 4.840 in122.94 mm |
68514452743 | Description N/A RRU100 HARDWARE PACKAGE | Size N/A RRU100 | Overall Length N/A 4.900 in124.46 mm |
68514452744 | Description N/A RRU125 HARDWARE PACKAGE | Size N/A RRU125 | Overall Length N/A 5.840 in148.34 mm |
68514452745 | Description N/A RRU137 HARDWARE PACKAGE | Size N/A RRU137 | Overall Length N/A 6.530 in165.86 mm |
68514452746 | Description N/A RRU150 HARDWARE PACKAGE | Size N/A RRU150 | Overall Length N/A 7.660 in194.56 mm |