- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- U Type with Keyway, Regular Version - Metric BoresU Type with Keyway, Regular Version - Metric Bores
- View Items
U Type with Keyway, Regular Version - Metric Bores
U Type with Keyway, Regular Version - Metric Bores
Uniflex Couplings
U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Item Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
---|---|---|---|---|---|---|
68514476253 | Description N/A U75R CPLG 12MMX1/2 KWBE | Bore Size N/A 12 mm x 1/2 in mm | Keyway Size N/A 4 x 1.8 mm & 1/8 x 1/16 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 3.310 in84.07 mm | Max. Torque N/A 175 in·lb |
68514476375 | Description N/A U62R CPLG 8MM NKWX14MM KW | Bore Size N/A 8 x 14 mm | Keyway Size N/A No Keyway & 5 x 2.3 mm | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 126.00 in·lb |
68514476433 | Description N/A U125R CPLG 14MM X 3/4 KW BE | Bore Size N/A 14 mm x 3/4 in mm | Keyway Size N/A 5 x 2.3 mm & 3/16 x 3/32 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 4.880 in123.95 mm | Max. Torque N/A 755 in·lb |
68514476473 | Description N/A U87R CPLG 16MMX20MM KW BE | Bore Size N/A 16 x 20 mm | Keyway Size N/A 5 x 2.3 mm & 6 x 2.8 mm | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 3.50 in88.90 mm | Max. Torque N/A 346 in·lb |