- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- U Type with Keyway, Short Version - Inch (Imperial) BoresU Type with Keyway, Short Version - Inch (Imperial) Bores
- View Items
U Type with Keyway, Short Version - Inch (Imperial) Bores
U Type with Keyway, Short Version - Inch (Imperial) Bores
Uniflex Couplings
U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Item Number |
Description |
Bore Size |
Keyway Size (W x D) |
Dimension HD |
Overall Length |
Max. Torque |
---|---|---|---|---|---|---|
68514476419 | Description N/A U37S CPLG 1/4 KWX3/8 NKWNSS PH | Bore Size N/A 1/4 x 3/8 in | Keyway Size (W x D) N/A 1/16 x 1/32 & Puller Hole in | Dimension HD N/A 0.860 in21.84 mm | Overall Length N/A 2.060 in52.32 mm | Max. Torque N/A 39.00 in·lb |
68514413493 | Description N/A U100S CPLG 1"X1" 1/4X1/8 KW | Bore Size N/A 1 x 1 in | Keyway Size (W x D) N/A 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 3.560 in90.42 mm | Max. Torque N/A 565 in·lb |
68514413570 | Description N/A U125S CPLG 1-1/4X1-1/4 1/4KW | Bore Size N/A 1 1/4 x 1 1/4 in | Keyway Size (W x D) N/A 1/4 x 1/8 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514444113 | Description N/A U125S CPLG 1"X1" 1/4X1/8KW BE | Bore Size N/A 1 x 1 in | Keyway Size (W x D) N/A 1/4 x 1/8 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514444584 | Description N/A U125S CPLG 1"X1-1/4 1/4KW BE | Bore Size N/A 1 x 1 1/4 in | Keyway Size (W x D) N/A 1/4 x 1/8 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514476424 | Description N/A U137S CPLG 7/8 *KWX1-3/8 KW | Bore Size N/A 7/8 x 1 3/8 in | Keyway Size (W x D) N/A 1/4 x 1/8 & 5/16 x 5/32 in | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 1260 in·lb |
68514426098 | Description N/A U50S CPLG 1/2X1/2 1/8X1/16KW | Bore Size N/A 1/2 x 1/2 in | Keyway Size (W x D) N/A 1/8 x 1/16 in | Dimension HD N/A 1.040 in26.42 mm | Overall Length N/A 1.820 in46.23 mm | Max. Torque N/A 82 in·lb |
68514447442 | Description N/A U62S CPLG 1/2X1/2 1/8KW BE | Bore Size N/A 1/2 x 1/2 in | Keyway Size (W x D) N/A 1/8 x 1/16 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.280 in57.91 mm | Max. Torque N/A 126.00 in·lb |
68514445477 | Description N/A U62S CPLG 1/2X5/8 W/KW BE | Bore Size N/A 1/2 x 5/8 in | Keyway Size (W x D) N/A 1/8 x 1/16 & 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.280 in57.91 mm | Max. Torque N/A 126.00 in·lb |
68514413300 | Description N/A U62S CPLG 5/8X5/8 3/16X3/32K | Bore Size N/A 5/8 x 5/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.280 in57.91 mm | Max. Torque N/A 126.00 in·lb |
68514413384 | Description N/A U75S CPLG 3/4X3/4 3/16X3/32K | Bore Size N/A 3/4 x 3/4 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514426100 | Description N/A U75S CPLG 5/8X5/8 3/16KW BE | Bore Size N/A 5/8 x 5/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514444111 | Description N/A U75S CPLG 5/8X3/4 3/16KW BE | Bore Size N/A 5/8 x 3/4 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 175 in·lb |
68514413426 | Description N/A U87S CPLG 7/8X7/8 3/16X3/32K | Bore Size N/A 7/8 x 7/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.910 in73.91 mm | Max. Torque N/A 346 in·lb |
68514426103 | Description N/A U87S CPLG 5/8X5/8 3/16X3/32KW | Bore Size N/A 5/8 x 5/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.910 in73.91 mm | Max. Torque N/A 346 in·lb |
68514426104 | Description N/A U87S CPLG 3/4X3/4 3/16KW BE | Bore Size N/A 3/4 x 3/4 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.910 in73.91 mm | Max. Torque N/A 346 in·lb |
68514445076 | Description N/A U87S CPLG 5/8X3/4 3/16KW BE | Bore Size N/A 5/8 x 3/4 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.910 in73.91 mm | Max. Torque N/A 346 in·lb |
68514445248 | Description N/A U87S CPLG 5/8X7/8 3/16KW BE | Bore Size N/A 5/8 x 7/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 2.910 in73.91 mm | Max. Torque N/A 346 in·lb |
68514445193 | Description N/A U125S CPLG 5/8X5/8 3/16KWBE | Bore Size N/A 5/8 x 5/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 3.75 in95.25 mm | Max. Torque N/A 755 in·lb |
68514445717 | Description N/A U137S CPLG 7/8X7/8 3/16KWBE | Bore Size N/A 7/8 x 7/8 in | Keyway Size (W x D) N/A 3/16 x 3/32 in | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 1260 in·lb |
68514446309 | Description N/A U100S CPLG 5/8X1" STD KW BE | Bore Size N/A 5/8 x 1 in | Keyway Size (W x D) N/A 3/16 x 3/32 & 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 3.560 in90.42 mm | Max. Torque N/A 565 in·lb |
68514426107 | Description N/A U150S CPLG 1-1/2X1-1/2 3/8KW | Bore Size N/A 1 1/2 x 1 1/2 in | Keyway Size (W x D) N/A 3/8 x 3/16 in | Dimension HD N/A 2.980 in75.69 mm | Overall Length N/A 5.00 in127.00 mm | Max. Torque N/A 1890 in·lb |
68514413632 | Description N/A U137S CPLG 1-3/8X1-3/8 5/16KW | Bore Size N/A 1 3/8 x 1 3/8 in | Keyway Size (W x D) N/A 5/16 x 5/32 in | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 1260 in·lb |