3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
UFH Type - Flange-to-Shaft
- A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.
The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.
Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
- Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.
Part Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
---|---|---|---|---|---|---|
![]() | ||||||
68514413898 | N/A UFH125R CPLG 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
68514413899 | N/A UFH125R CPLG 1-1/4 1/4X1/8KW | N/A 1 1/4 in | N/A 1/4 x 1/8 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
68514445397 | N/A UFH137R CPLG 1-1/8 1/4X1/8KW | N/A 1 1/8 in | N/A 1/4 x 1/8 in | N/A 2.54 in64.52 mm | N/A 4.030 in102.36 mm | N/A 1260 in·lb |
68514413855 | N/A UFH50R CPLG 1/2 1/8X1/16KW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 1.040 in26.42 mm | N/A 2.030 in51.56 mm | N/A 82 in·lb |
68514413884 | N/A UFH100R CPLG 1/2 1/8X1/16KW | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 2.11 in53.59 mm | N/A 3.140 in79.76 mm | N/A 565 in·lb |
68514413862 | N/A UFH75R CPLG 5/8 3/16X3/32KW | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.580 in65.53 mm | N/A 175 in·lb |
68514413865 | N/A UFH75R CPLG 3/4 3/16X3/32KW | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1.420 in36.07 mm | N/A 2.580 in65.53 mm | N/A 175 in·lb |
68514413879 | N/A UFH87R CPLG 5/8 3/16X3/32KW | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.820 in71.63 mm | N/A 346 in·lb |
68514413880 | N/A UFH87R CPLG 3/4 3/16X3/32KW | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1.730 in43.94 mm | N/A 2.820 in71.63 mm | N/A 346 in·lb |
68514413896 | N/A UFH125R CPLG 3/4 3/16X3/32K | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 2.170 in55.12 mm | N/A 3.75 in95.25 mm | N/A 755 in·lb |
68514413915 | N/A UFH150R CPLG 1-3/8 5/16KW | N/A 1 3/8 in | N/A 5/16 x 5/32 in | N/A 2.980 in75.69 mm | N/A 4.860 in123.44 mm | N/A 1890 in·lb |