- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- RRU Type Hubs with Keyway - Inch (Imperial) BoresRRU Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
RRU Type Hubs with Keyway - Inch (Imperial) Bores
RRU Type Hubs with Keyway - Inch (Imperial) Bores
Uniflex Couplings
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Item Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
---|---|---|---|---|---|
68514413750 | Description N/A RRU75 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Keyway Size N/A 1/4 x 1/8 in | Overall Length N/A 4.270 in108.46 mm | Max. Torque N/A 175 in·lb |
68514444209 | Description N/A RRU50 HUB 5/8 3/16X3/32 KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
68514444210 | Description N/A RRU50 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 3.520 in89.41 mm | Max. Torque N/A 82 in·lb |
68514446480 | Description N/A RRU75 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Overall Length N/A 4.270 in108.46 mm | Max. Torque N/A 175 in·lb |