- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- UF Type / RRU Drop OutUF Type / RRU Drop Out
- View Items
UF Type / RRU Drop Out
UF Type / RRU Drop Out
Uniflex Couplings
UF Type - Flange-to-Flange
- This coupling is actually the center dropout section of the RRU Type, but it can be purchased separately for direct flange-to-flange mounting of the driving unit to the driven. The UF Type coupling compensates for high misalignment to protect connected equipment, yet it is also well-suited for applications which require negligible backlash or windup and reliability under high temperature conditions. Stock flange sizes are shown in the Dimensional Data table below, but other sizes can be provided to meet special mounting requirements.
- This flange-to-flange type is designed to connect flange mounted equipment to another flange while compensating for misalignment. It is also the center drop out section of the RRU Type.
- Note: The UF Type Drop Out does not come with assembly hardware. Assembly hardware must be purchased separately.
Item Number |
Description |
Length (Dimension S) |
Max. Torque |
---|---|---|---|
68514413952 | Description N/A UF150 DROP OUT | Length (Dimension S) N/A 3.44 in | Max. Torque N/A 1890.00 in·lb |
68514413946 | Description N/A UF137 DROP OUT | Length (Dimension S) N/A 2.81 in | Max. Torque N/A 1260.00 in·lb |
68514413942 | Description N/A UF125 DROP OUT | Length (Dimension S) N/A 2.62 in | Max. Torque N/A 755.00 in·lb |
68514413938 | Description N/A UF100 DROP OUT | Length (Dimension S) N/A 2.18 in | Max. Torque N/A 565.00 in·lb |
68514413934 | Description N/A UF87 DROP OUT | Length (Dimension S) N/A 2.12 in | Max. Torque N/A 346.00 in·lb |
68514413929 | Description N/A UF75 DROP OUT | Length (Dimension S) N/A 1.81 in | Max. Torque N/A 175.00 in·lb |
68514413923 | Description N/A UF50 DROP OUT | Length (Dimension S) N/A 1.56 in | Max. Torque N/A 82.00 in·lb |