- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- U Type with Keyway, Regular Version - Inch (Imperial) BoresU Type with Keyway, Regular Version - Inch (Imperial) Bores
- View Items
U Type with Keyway, Regular Version - Inch (Imperial) Bores
U Type with Keyway, Regular Version - Inch (Imperial) Bores
Uniflex Couplings
U Type Shaft-to-Shaft
- The U Type is the basis for all Uniflex couplings. It is a shaft-to-shaft flexible coupling with a simple one piece design, making it ideal for indexing, robotic or positioning applications. The U Type consists of a triple-wound flexible steel spring brazed to a steel hub at each end. This all steel design ensures optimum equipment protection in severe environments and/or high temperature applications. Regular and short versions are available for most sizes to accommodate different overall length requirements. Special hub or bore modifications are also possible. These units can be supplied with either pin holes or with keyways and set screws. Lovejoy does not recommend the reboring of uniflex couplings by customers due to potential damage to the brazed joint.
- This is a durable one-piece flexible coupling for general purpose shaft-to- shaft applications. It is the basis for all Uniflex coupling types.
Item Number |
Description |
Bore Size |
Keyway Size |
Dimension HD |
Overall Length |
Max. Torque |
---|---|---|---|---|---|---|
68514426097 | Description N/A U50R CPLG 1/2X1/2 1/8X1/16KW | Bore Size N/A 1/2 x 1/2 in | Keyway Size N/A 1/8 x 1/16 in | Dimension HD N/A 1.040 in26.42 mm | Overall Length N/A 2.500 in63.50 mm | Max. Torque N/A 82 in·lb |
68514413255 | Description N/A U62R CPLG 5/8X5/8 3/16X3/32K | Bore Size N/A 5/8 x 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 126.00 in·lb |
68514444307 | Description N/A U62R CPLG 1/2X5/8 W/KW BE | Bore Size N/A 1/2 x 5/8 in | Keyway Size N/A 1/8 x 1/16 & 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 2.720 in69.09 mm | Max. Torque N/A 126.00 in·lb |
68514413351 | Description N/A U75R CPLG 3/4X3/4 3/16X3/32K | Bore Size N/A 3/4 x 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 3.310 in84.07 mm | Max. Torque N/A 175 in·lb |
68514426099 | Description N/A U75R CPLG 5/8X5/8 3/16KW BE | Bore Size N/A 5/8 x 5/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 3.310 in84.07 mm | Max. Torque N/A 175 in·lb |
68514444108 | Description N/A U75R CPLG 5/8X3/4 3/16KW BE | Bore Size N/A 5/8 x 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.420 in36.07 mm | Overall Length N/A 3.310 in84.07 mm | Max. Torque N/A 175 in·lb |
68514413409 | Description N/A U87R CPLG 7/8X7/8 3/16X3/32K | Bore Size N/A 7/8 x 7/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 3.50 in88.90 mm | Max. Torque N/A 346 in·lb |
68514426102 | Description N/A U87R CPLG 3/4X3/4 3/16KW BE | Bore Size N/A 3/4 x 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 3.50 in88.90 mm | Max. Torque N/A 346 in·lb |
68514445111 | Description N/A U87R CPLG 3/4X7/8 3/16KW BE | Bore Size N/A 3/4 x 7/8 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 3.50 in88.90 mm | Max. Torque N/A 346 in·lb |
68514476445 | Description N/A U87R CPLG 3/4 KWX3/4 *1/4KW | Bore Size N/A 3/4 x 3/4 in | Keyway Size N/A 3/16 x 3/32 & 1/4 x 1/8 in | Dimension HD N/A 1.730 in43.94 mm | Overall Length N/A 3.50 in88.90 mm | Max. Torque N/A 346 in·lb |
68514413461 | Description N/A U100R CPLG 1"X1" 1/4X1/8KW | Bore Size N/A 1 x 1 in | Keyway Size N/A 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 565 in·lb |
68514426105 | Description N/A U100R CPLG 3/4X3/4 3/16KW BE | Bore Size N/A 3/4 x 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 565 in·lb |
68514441962 | Description N/A U100R CPLG 3/4X1" KW BE | Bore Size N/A 3/4 x 1 in | Keyway Size N/A 3/16 x 3/32 & 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 565 in·lb |
68514444806 | Description N/A U100R CPLG 5/8X1" STD KW BE | Bore Size N/A 5/8 x 1 in | Keyway Size N/A 3/16 x 3/32 & 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 565 in·lb |
68514445210 | Description N/A U100R CPLG 5/8X15/16 STD KWBE | Bore Size N/A 5/8 x 15/16 in | Keyway Size N/A 3/16 x 3/32 & 1/4 x 1/8 in | Dimension HD N/A 2.11 in53.59 mm | Overall Length N/A 4.120 in104.65 mm | Max. Torque N/A 565 in·lb |
68514413541 | Description N/A U125R CPLG 1-1/4X1-1/4 1/4KW | Bore Size N/A 1 1/4 x 1 1/4 in | Keyway Size N/A 1/4 x 1/8 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 4.880 in123.95 mm | Max. Torque N/A 755 in·lb |
68514448325 | Description N/A U125R CPLG 3/4X3/4 3/16KWBE | Bore Size N/A 3/4 x 3/4 in | Keyway Size N/A 3/16 x 3/32 in | Dimension HD N/A 2.170 in55.12 mm | Overall Length N/A 4.880 in123.95 mm | Max. Torque N/A 755 in·lb |
68514413603 | Description N/A U137R CPLG 1-3/8X1-3/8 5/16KW | Bore Size N/A 1 3/8 x 1 3/8 in | Keyway Size N/A 5/16 x 5/32 in | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 5.250 in133.35 mm | Max. Torque N/A 1260 in·lb |
68514476563 | Description N/A U137R 5/8 KW*SSX1-1/2NKW NSS | Bore Size N/A 5/8 x 1 1/2 in | Keyway Size N/A No Keyway & 3/16 x 3/32 in | Dimension HD N/A 2.54 in64.52 mm | Overall Length N/A 5.250 in133.35 mm | Max. Torque N/A 1260 in·lb |
68514413663 | Description N/A U150R CPLG 1-1/2X1-1/2 3/8KW | Bore Size N/A 1 1/2 x 1 1/2 in | Keyway Size N/A 3/8 x 3/16 in | Dimension HD N/A 2.980 in75.69 mm | Overall Length N/A 6.280 in159.51 mm | Max. Torque N/A 1890 in·lb |
68514444219 | Description N/A U150R CPLG 1-3/8X1-7/16 KWBE | Bore Size N/A 1 3/8 x 1 7/16 in | Keyway Size N/A 5/16 x 5/32 & 3/8 x 3/16 in | Dimension HD N/A 2.980 in75.69 mm | Overall Length N/A 6.280 in159.51 mm | Max. Torque N/A 1890 in·lb |