- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Uniflex CouplingsUniflex Couplings
- RRU Type Hubs without Keyway - Inch (Imperial) BoresRRU Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
RRU Type Hubs without Keyway - Inch (Imperial) Bores
RRU Type - Drop-Out Style
- The RRU Type Uniflex coupling is designed for fast, easy installation and removal without disrupting the connected shafts. This is ideal when servicing impellers, bearings and seals. The design consists of two steel hubs fastened with cap screws to a Uniflex double flange coupling (UF Type). The RRU is easily disassembled by simply removing the cap screws and sliding out the UF center spring section.
- This design offers “quick disconnect” for drop out requirements. It can also accommodate a slightly larger shaft diameter than the standard U Type.
- Note: A complete RRU Type coupling is comprised of 2 hubs, 2 hardware kits, and a UF Type center drop out section.
Item Number |
Description |
Bore Size |
Keyway Size |
Overall Length |
Max. Torque |
SAP Material ID |
|---|---|---|---|---|---|---|
| RRU50-HUB-7/16-NKW | N/A RRU50-HUB-7/16-NKW | N/A 7/16 in | N/A No Keyway | N/A 3.520 in89.41 mm | N/A 82 in·lb | N/A 101810291 |
| RRU50-HUB-3/8-NKW | N/A RRU50-HUB-3/8-NKW | N/A 3/8 in | N/A No Keyway | N/A 3.520 in89.41 mm | N/A 82 in·lb | N/A 101822726 |
| RRU75-HUB-3/8-NKW | N/A RRU75-HUB-3/8-NKW | N/A 3/8 in | N/A No Keyway | N/A 4.270 in108.46 mm | N/A 175 in·lb | N/A 190051780 |
| 68514446477 | N/A RRU87-HUB-1/2-NKW | N/A 1/2 in | N/A No Keyway | N/A 4.840 in122.94 mm | N/A 346 in·lb | N/A |
| RRU125-HUB-1/2-NKW | N/A RRU125-HUB-1/2-NKW | N/A 1/2 in | N/A No Keyway | N/A 5.840 in148.34 mm | N/A 755 in·lb | N/A 101822752 |
| RRU137-HUB-5/8-NKW | N/A RRU137-HUB-5/8-NKW | N/A 5/8 in | N/A No Keyway | N/A 6.530 in165.86 mm | N/A 1260 in·lb | N/A 101822721 |
| 68514413831 | N/A RRU150-HUB-7/8-NKW | N/A 7/8 in | N/A No Keyway | N/A 7.660 in194.56 mm | N/A 1890 in·lb | N/A |