Batch CAD Cart (0)
  • Cart is empty
  • Protects the universal joint from dirt and contaminants, while lubrication is retained
  • Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
  • Installation and replacement is fast and easy, so your machine can be back in operation in minutes
  • Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
  • Use the smaller diameter Lower Type boots when space is restricted (Use Upper Type boots if not space restricted)
  • Standard boots are packaged two to a bag
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Dimension J2

Size

Outside Diameter

Overall Length

Sort by
N/A D1 LOWER BOOTS&TIES SET OF 2 N/A 0.620 in15.75 mm N/A D1 N/A 0.380 in N/A 0.860 in
N/A D10 LOWER BOOTS&TIES ST OF 2 N/A 1.940 in49.28 mm N/A D10 N/A 1.500 in N/A 2.140 in
N/A D11 LOWER BOOTS&TIES ST OF 2 N/A 2.180 in55.37 mm N/A D11 N/A 1.75 in N/A 2.770 in
N/A D12 LOWER BOOTS&TIES ST OF 2 N/A 2.590 in65.79 mm N/A D12 N/A 2.000 in N/A 3.080 in
N/A D13 LOWER BOOTS&TIES ST OF 2 N/A 3.250 in82.55 mm N/A D13 N/A 2.500 in N/A 3.520 in
N/A D14 LOWER BOOTS&TIES ST OF 2 N/A 4.250 in107.95 mm N/A D14 N/A 3.000 in N/A 5.00 in
N/A D2 LOWER BOOTS&TIES SET OF 2 N/A 0.750 in19.05 mm N/A D2 N/A 0.500 in N/A 0.960 in
N/A D3 LOWER BOOTS&TIES SET OF 2 N/A 0.940 in23.88 mm N/A D3 N/A 0.620 in N/A 1.060 in
N/A D4 LOWER BOOTS&TIES SET OF 2 N/A 1.060 in26.92 mm N/A D4 N/A 0.750 in N/A 1.320 in
N/A D5 LOWER BOOTS&TIES SET OF 2 N/A 1.250 in31.75 mm N/A D5 N/A 0.880 in N/A 1.520 in
N/A D6 LOWER BOOTS&TIES SET OF 2 N/A 1.380 in35.05 mm N/A D6 N/A 1.000 in N/A 1.580 in
N/A D7 LOWER BOOTS&TIES SET OF 2 N/A 1.500 in38.10 mm N/A D7 N/A 1.120 in N/A 1.680 in
N/A D8 LOWER BOOTS&TIES SET OF 2 N/A 1.680 in42.67 mm N/A D8 N/A 1.250 in N/A 1.790 in
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1