- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- Universal Joint BootsUniversal Joint Boots
- Set of D Type Upper Boots & Ties - ImperialSet of D Type Upper Boots & Ties - Imperial
- View Items
Set of D Type Upper Boots & Ties - Imperial
DOWNLOADS
Set of D Type Upper Boots & Ties - Imperial
Universal Joint Boots
- Protects the universal joint from dirt and contaminants, while lubrication is retained
- Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
- Installation and replacement is fast and easy, so your machine can be back in operation in minutes
- Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
- Use the larger type diameter Upper Type boots when possible (and use Lower Type boots when space restricted)
- Standard boots are packaged two to a bag
Item Number |
Description |
Dimension J1 |
Size |
Outside Diameter |
Overall Length |
---|---|---|---|---|---|
![]() | |||||
68514449973 | Description N/A D10 UPPER BOOTS&TIES ST OF 2 | Dimension J1 N/A 2.560 in65.02 mm | Size N/A D10 | Outside Diameter N/A 1.500 in | Overall Length N/A 2.140 in |
68514449971 | Description N/A D7 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 2.030 in51.56 mm | Size N/A D7 | Outside Diameter N/A 1.120 in | Overall Length N/A 1.680 in |
68514449972 | Description N/A D8 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 2.030 in51.56 mm | Size N/A D8 | Outside Diameter N/A 1.250 in | Overall Length N/A 1.790 in |
68514449970 | Description N/A D6 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 1.750 in44.45 mm | Size N/A D6 | Outside Diameter N/A 1.000 in | Overall Length N/A 1.580 in |
68514449969 | Description N/A D5 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 1.500 in38.10 mm | Size N/A D5 | Outside Diameter N/A 0.880 in | Overall Length N/A 1.520 in |
68514449968 | Description N/A D4 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 1.340 in34.04 mm | Size N/A D4 | Outside Diameter N/A 0.750 in | Overall Length N/A 1.320 in |
68514449967 | Description N/A D3 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 1.090 in27.69 mm | Size N/A D3 | Outside Diameter N/A 0.620 in | Overall Length N/A 1.060 in |
68514449966 | Description N/A D2 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 0.910 in23.11 mm | Size N/A D2 | Outside Diameter N/A 0.500 in | Overall Length N/A 0.960 in |
68514449965 | Description N/A D1 UPPER BOOTS&TIES SET OF 2 | Dimension J1 N/A 0.720 in18.29 mm | Size N/A D1 | Outside Diameter N/A 0.380 in | Overall Length N/A 0.860 in |