- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- Universal Joint BootsUniversal Joint Boots
- Set of D Type Upper Boots & Ties - ImperialSet of D Type Upper Boots & Ties - Imperial
- View Items
Set of D Type Upper Boots & Ties - Imperial
DOWNLOADS
- Protects the universal joint from dirt and contaminants, while lubrication is retained
- Lovejoy on-site replacement boots ensure proper lubrication for up to five times longer universal joint life
- Installation and replacement is fast and easy, so your machine can be back in operation in minutes
- Lovejoy universal joints D, D SS, DD, DDX, HD, and NB come pre-grooved
- Use the larger type diameter Upper Type boots when possible (and use Lower Type boots when space restricted)
- Standard boots are packaged two to a bag
Item Number |
Description |
Dimension J1 |
Size |
Outside Diameter |
Overall Length |
SAP Material ID |
|---|---|---|---|---|---|---|
| D1-UPPER BOOTS & TIES-SET OF 2 | N/A D1-UPPER BOOTS & TIES-SET OF 2 | N/A 0.720 in18.29 mm | N/A D1 | N/A 0.380 in | N/A 0.860 in | N/A 101789061 |
| 68514449966 | N/A D2-UPPER BOOTS & TIES-SET OF 2 | N/A 0.910 in23.11 mm | N/A D2 | N/A 0.500 in | N/A 0.960 in | N/A |
| 68514449967 | N/A D3-UPPER BOOTS & TIES-SET OF 2 | N/A 1.090 in27.69 mm | N/A D3 | N/A 0.620 in | N/A 1.060 in | N/A |
| 68514449968 | N/A D4-UPPER BOOTS & TIES-SET OF 2 | N/A 1.340 in34.04 mm | N/A D4 | N/A 0.750 in | N/A 1.320 in | N/A |
| 68514449969 | N/A D5-UPPER BOOTS & TIES-SET OF 2 | N/A 1.500 in38.10 mm | N/A D5 | N/A 0.880 in | N/A 1.520 in | N/A |
| 68514449970 | N/A D6-UPPER BOOTS & TIES-SET OF 2 | N/A 1.750 in44.45 mm | N/A D6 | N/A 1.000 in | N/A 1.580 in | N/A |
| 68514449971 | N/A D7-UPPER BOOTS & TIES-SET OF 2 | N/A 2.030 in51.56 mm | N/A D7 | N/A 1.120 in | N/A 1.680 in | N/A |
| 68514449972 | N/A D8-UPPER BOOTS & TIES-SET OF 2 | N/A 2.030 in51.56 mm | N/A D8 | N/A 1.250 in | N/A 1.790 in | N/A |
| 68514449973 | N/A D10-UPPER BOOTS & TIES-SET OF 2 | N/A 2.560 in65.02 mm | N/A D10 | N/A 1.500 in | N/A 2.140 in | N/A |