All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Curved Jaw Couplings
>
GS Series (Backlash Free Curved Jaw) Components
>
GS Series Elastomeric Spiders
>
View Items
GS Series Elastomeric Spiders
Check up to five results to perform an action.
larger image
Measurement and Control Systems
The torsional stiffness of the GS Series coupling provides zero backlashes needed for the accuracy for measurement and control systems. The low torques of these applications give the GS Series the ability to provide zero backlashes due to the elastomeric pre-stress.
Servo and Positioning Drives
The GS Series provides a zero backlash, flexible connection for servo and positioning drives. An added benefit of the GS Series is its damping capabilities.
For applications that have vibrations at critical speeds, the GS Series coupling can provide a zero backlash solution for vibration problems.
Main Spindle Drives
The GS Series coupling is used in main spindle drives for machine tools. Torque spikes and cyclical loading are handled by the GS Series by damping or by shifting the vibratory frequency range to a non-critical speed range.
The GS Series can be used in a variety of different applications requiring precision and accuracy.
The GS Series spider features a straight center of the spider tooth, providing higher stiffness due to coupling prestress. The crowning of the ends of the spider legs allows for misalignment, while the curved jaws and solid spider center provide high-speed capability.The jaws of the hubs and the spider legs are chamfered to provide easy assembly. The GS Series coupling design also allows the blind assembly in tight spaces. Raised spider dots on the legs of the spider ensure proper spacing of hubs and spider.
Proper installation of the coupling can provide isolation of electrical currents. Check the CL dimension listed on this page to ensure the proper spacing between spiders and hubs.
The GS Series coupling has spiders available in four different shore hardnesses. Each spider offers benefits for different vibratory, environmental, and torque transmission requirements.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Curved Jaw Catalog
(PDF, 0KB)
GS Series Installation Instructions
(PDF, 0KB)
GS Series Installation Video
Results Per Page :
25
50
100
200
Results 1 - 24 of 24
1
Part Number
Description
Spider Size
Spider Type
Color
Nominal Torque
68514472242
GS14-SPIDER-64D GREEN-HYTREL
14
64 Shore D
Green
141.60
in·lb
68514467248
GS14-SPIDER-92A YELLOW
14
92 Shore A
Yellow
66.40
in·lb
68514467249
GS14-SPIDER-98A RED-URE
14
98 Shore A
Red
110.60
in·lb
68514472244
GS19-SPIDER-64D GREEN-HYTREL
19
64 Shore D
Green
185.90
in·lb
68514467250
GS19-SPIDER-92A YELLOW-URE
19
92 Shore A
Yellow
88.50
in·lb
68514467251
GS19-SPIDER-98A RED-URE
19
98 Shore A
Red
150.50
in·lb
68514472245
GS24-SPIDER-64D GREEN-HYTREL
24
64 Shore D
Green
663.80
in·lb
68514467252
GS24-SPIDER-92A YELLOW-URE
24
92 Shore A
Yellow
309.80
in·lb
68514467253
GS24-SPIDER-98A RED-URE
24
98 Shore A
Red
531.00
in·lb
68514472246
GS28-SPIDER-64D GREEN-HYTREL
28
64 Shore D
Green
1770.00
in·lb
68514467254
GS28-SPIDER-92A YELLOW-URE
28
92 Shore A
Yellow
840.80
in·lb
68514467255
GS28-SPIDER-98A RED-URE
28
98 Shore A
Red
1416.00
in·lb
68514472247
GS38-SPIDER-64D GREEN-HYTREL
38
64 Shore D
Green
3584.00
in·lb
68514467256
GS38-SPIDER-92A YELLOW-URE
38
92 Shore A
Yellow
1681.00
in·lb
68514467257
GS38-SPIDER-98A RED-URE
38
98 Shore A
Red
2876.00
in·lb
68514472248
GS42-SPIDER-64D GREEN-URE
42
64 Shore D
Green
4956.00
in·lb
68514467258
GS42-SPIDER-92A YELLOW-URE
42
92 Shore A
Yellow
2345.00
in·lb
68514467259
GS42-SPIDER-98A RED-URE
42
98 Shore A
Red
3982.00
in·lb
68514472249
GS48-SPIDER-64D GREEN-URE
48
64 Shore D
Green
5798.00
in·lb
68514467260
GS48-SPIDER-92A YELLOW-URE
48
92 Shore A
Yellow
2743.00
in·lb
68514467261
GS48-SPIDER-98A RED-URE
48
98 Shore A
Red
4646.00
in·lb
68514472252
GS55-SPIDER-64D GREEN-URE
55
64 Shore D
Green
7301.00
in·lb
68514472250
GS55-SPIDER-92A YELLOW-URE
55
92 Shore A
Yellow
3628.00
in·lb
68514472251
GS55-SPIDER-98A RED-URE
55
98 Shore A
Red
6062.00
in·lb
Results 1 - 24 of 24
1