All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Curved Jaw Couplings
>
GS Series (Backlash Free Curved Jaw) Components
>
GS Series Aluminum Hubs - Inch (Imperial) Bores
>
View Items
GS Series Aluminum Hubs - Inch (Imperial) Bores
Check up to five results to perform an action.
larger image
Measurement and Control Systems
The torsional stiffness of the GS Series coupling provides zero backlashes needed for the accuracy for measurement and control systems. The low torques of these applications give the GS Series the ability to provide zero backlashes due to the elastomeric pre-stress.
Servo and Positioning Drives
The GS Series provides a zero backlash, flexible connection for servo and positioning drives. An added benefit of the GS Series is its damping capabilities.
For applications that have vibrations at critical speeds, the GS Series coupling can provide a zero backlash solution for vibration problems.
Main Spindle Drives
The GS Series coupling is used in main spindle drives for machine tools. Torque spikes and cyclical loading are handled by the GS Series by damping or by shifting the vibratory frequency range to a non-critical speed range.
The GS Series can be used in a variety of different applications requiring precision and accuracy.
The GS Series spider features a straight center of the spider tooth, providing higher stiffness due to coupling prestress. The crowning of the ends of the spider legs allows for misalignment, while the curved jaws and solid spider center provide high-speed capability.The jaws of the hubs and the spider legs are chamfered to provide easy assembly. The GS Series coupling design also allows the blind assembly in tight spaces. Raised spider dots on the legs of the spider ensure proper spacing of hubs and spider.
Proper installation of the coupling can provide isolation of electrical currents. Check the CL dimension listed on this page to ensure the proper spacing between spiders and hubs.
The GS Series coupling has spiders available in four different shore hardnesses. Each spider offers benefits for different vibratory, environmental, and torque transmission requirements.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Curved Jaw Catalog
(PDF, 0KB)
GS Series Installation Instructions
(PDF, 0KB)
GS Series Installation Video
Results Per Page :
25
50
100
200
Results 1 - 5 of 5
1
Part Number
Item Name
Description
Bore Size
Spider Size
Length thru Bore
Overall Coupling Length
CAD
68514476538
Curved Jaw Clamping Hub w/ Double Slot w/o Keyway
GS38/45B-HUB-AL-1-3/4-DSC
1 3/4
in
38/45
1.770
in
44.96
mm
4.490
in
114.05
mm
68514476539
Curved Jaw Clamping Hub w/ Double Slot w/o Keyway
GS38/45B-HUB-AL-1-1/2-DSC
1 1/2
in
38/45
1.770
in
44.96
mm
4.490
in
114.05
mm
68514476513
Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK)
GS19/24B-HUB-AL-7/8-CWK
7/8
in
19/24
0.980
in
24.89
mm
2.6
in
66.04
mm
68514476514
Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK)
GS19/24B-HUB-AL-5/8-CWK
5/8
in
19/24
0.980
in
24.89
mm
2.6
in
66.04
mm
68514476523
Curved Jaw Clamping Hub w/ Single Slot w/ Keyway (CWK)
GS19/24B-HUB-AL-1/2-CWK
1/2
in
19/24
0.980
in
24.89
mm
2.6
in
66.04
mm
Results 1 - 5 of 5
1