• The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

Sort by
N/A 1020 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.08 lb N/A CAD Icon (for items table)
N/A 1030/40 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.12 lb N/A CAD Icon (for items table)
N/A 1050/60/70CVR HDWE VRT IN"OBS" N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.19 lb N/A CAD Icon (for items table)
N/A 1080/90 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.25 lb N/A CAD Icon (for items table)
N/A 1100/10 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.40 lb N/A CAD Icon (for items table)
N/A 1120 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.45 lb N/A CAD Icon (for items table)
N/A 1130 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.94 lb N/A
N/A 1140 CVR HDWE VERT INCH N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 1.41 lb N/A CAD Icon (for items table)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1