Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Material

Lovejoy® Grid Coupling Size

Weight

CAD

Sort by
N/A 1020 SEAL KIT VERTICAL N/A 1.550 in N/A 0.110 in N/A 1.550 in N/A Buna-N N/A 1020 N/A 0.05 lb N/A CAD
N/A 1030 SEAL KIT VERTICAL N/A 1.93 in N/A 0.110 in N/A 1.930 in N/A Buna-N N/A 1030 N/A 0.06 lb N/A CAD
N/A 1040 SEAL KIT VERTICAL N/A 2.230 in N/A 0.110 in N/A 2.230 in N/A Buna-N N/A 1040 N/A 0.07 lb N/A CAD
N/A 1050 SEAL KIT VERTICAL N/A 2.610 in N/A 0.110 in N/A 2.610 in N/A Buna-N N/A 1050 N/A 0.06 lb N/A CAD
N/A 1060 SEAL KIT VERTICAL N/A 3.420 in N/A 0.150 in N/A 3.420 in N/A Buna-N N/A 1060 N/A 0.11 lb N/A CAD
N/A 1070 SEAL KIT VERTICAL N/A 2.980 in N/A 0.150 in N/A 2.980 in N/A Buna-N N/A 1070 N/A 0.12 lb N/A CAD
N/A 1080 SEAL KIT VERTICAL N/A 4.110 in N/A 0.150 in N/A 4.110 in N/A Buna-N N/A 1080 N/A 0.13 lb N/A CAD
N/A 1090 SEAL KIT VERTICAL N/A 4.050 in N/A 0.150 in N/A 4.050 in N/A Buna-N N/A 1090 N/A 0.18 lb N/A CAD
N/A 1100 SEAL KIT VERTICAL N/A 5.580 in N/A 0.170 in N/A 5.580 in N/A Buna-N N/A 1100 N/A 0.19 lb N/A CAD
N/A 1110 SEAL KIT VERTICAL N/A 6.290 in N/A 0.170 in N/A 6.290 in N/A Buna-N N/A 1110 N/A 0.29 lb N/A CAD
N/A 1120 SEAL KIT VERTICAL N/A 7.040 in N/A 0.210 in N/A 7.040 in N/A Buna-N N/A 1120 N/A 0.37 lb N/A CAD
N/A 1130 SEAL KIT VERTICAL N/A 8.540 in N/A 0.210 in N/A 8.540 in N/A Buna-N N/A 1130 N/A 0.45 lb N/A CAD
N/A 1140 SEAL KIT VERTICAL N/A 19.980 in N/A 0.210 in N/A 9.980 in N/A Buna-N N/A 1140 N/A 0.53 lb N/A CAD
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1