Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Type

Material

Weight

CAD

Stp File Name

Sort by
N/A 1020-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.10 lb N/A CAD N/A 1020vc_asm
N/A 1030/40-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.50 lb N/A CAD N/A 1040vc_asm
N/A 1050/60/70-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.20 lb N/A CAD N/A 1050vc_asm
N/A 1080/90-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.29 lb N/A CAD N/A 1080vc_asm
N/A 1100/10-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.40 lb N/A CAD N/A 1100vc_asm
N/A 1120-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 0.50 lb N/A CAD N/A 1120vc_asm
N/A 1130-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 1.20 lb N/A CAD N/A 1130vc_asm
N/A 1140-CVR HDWR-VERT MM N/A 3.00 in N/A 1.00 in N/A 5.00 in N/A Grid N/A Steel N/A 1.20 lb N/A CAD N/A 1130vc_asm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1