Grid Coupling Hubs - Metric Bore / Keyway
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Hubs - Metric Bore / Keyway
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Grid Coupling Hubs - Metric Bore / Keyway
For CAD models and more information, click Directly on the part number below.
Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
Designed for ease of maintenance and grid spring replacement
High tensile grid springs ensure superior coupling performance and longer coupling life
Split covers allow for easy access to grid springs
Interchangeable with industry standard grid couplings
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 59
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Description
Bore Size
Lovejoy® Grid Coupling Size
Height
Width
Length thru Bore
Dimension HD
CAD
69790405780
1020-HUB-14MMH7-5X2.3MMKW
14.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405781
1020-HUB-15MMH7-5X2.3MMKW
15
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405782
1020-HUB-16MMH7-5X2.3MMKW
16.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405783
1020-HUB-19MMH7-6X2.8MMKW
19.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405784
1020-HUB-20MMH7-6X2.8MMKW
20.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405785
1020-HUB-22MMH7-6X2.8MMKW
22.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405786
1020-HUB-24MMH7-8X3.3MMKW
24.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405787
1020-HUB-25MMH7-8X3.3MMKW
25.00
mm
1020
1.560
in
1.560
in
1.880
in
47.75
mm
1.560
in
39.70
mm
N/A
69790405788
1030-HUB-19MMH7-6X2.8MMKW
19.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405789
1030-HUB-20MMH7-6X2.8MMKW
20.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405790
1030-HUB-22MMH7-6X2.8MMKW
22.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405791
1030-HUB-24MMH7-8X3.3MMKW
24.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405792
1030-HUB-25MMH7-8X3.3MMKW
25.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405793
1030-HUB-28MMH7-8X3.3MMKW
28.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405794
1030-HUB-30MMH7-8X3.3MMKW
30.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405795
1030-HUB-32MMH7-10X3.3MMKW
32.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405796
1030-HUB-35MMH7-10X3.3MMKW
35.00
mm
1030
1.940
in
1.940
in
1.880
in
47.75
mm
1.940
in
49.20
mm
N/A
69790405797
1040-HUB-24MMH7-8X3.3MMKW
24.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405798
1040-HUB-25MMH7-8X3.3MMKW
25.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405799
1040-HUB-28MMH7-8X3.3MMKW
28.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405800
1040-HUB-30MMH7-8X3.3MMKW
30.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405801
1040-HUB-32MMH7-10X3.3MMKW
32.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405802
1040-HUB-35MMH7-10X3.3MMKW
35.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405803
1040-HUB-38MMH7-10X3.3MMKW
38.00
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
69790405804
1040-HUB-42MMH7-12X3.3MMKW
42
mm
1040
2.250
in
2.250
in
2.000
in
50.80
mm
2.250
in
57.20
mm
N/A
Results 1 - 25 of 59
1
2
3
<