Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 69790405829 | Description N/A 1080-HUB-80MMH7-22X5.4MMKW | Bore Size N/A 80.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405830 | Description N/A 1090-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405831 | Description N/A 1090-HUB-48MMH7-14X3.8MMKW | Bore Size N/A 48.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405832 | Description N/A 1090-HUB-55MMH7-16X4.3MMKW | Bore Size N/A 55.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405833 | Description N/A 1090-HUB-60MMH7-18X4.4MMKW | Bore Size N/A 60.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405834 | Description N/A 1090-HUB-70MMH7-20X4.9MMKW | Bore Size N/A 70.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405835 | Description N/A 1090-HUB-80MMH7-22X5.4MMKW | Bore Size N/A 80.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405836 | Description N/A 1090-HUB-85MMH7-22X5.4MMKW | Bore Size N/A 85 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |
| 69790405837 | Description N/A 1090-HUB-95MMH7-25X5.4MMKW | Bore Size N/A 95.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
Add To Cart
Request Quote |