Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
69790411865 | Description N/A 1060 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1060 | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |
69790405837 | Description N/A 1090 HUB 95MM 25X5.4MM KW | Bore Size N/A 95.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405836 | Description N/A 1090 HUB 85MM 22X5.4MM KW | Bore Size N/A 85 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405835 | Description N/A 1090 HUB 80MM 22X5.4MM KW | Bore Size N/A 80.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405834 | Description N/A 1090 HUB 70MM 20X4.9MM KW | Bore Size N/A 70.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405833 | Description N/A 1090 HUB 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405832 | Description N/A 1090 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405831 | Description N/A 1090 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405830 | Description N/A 1090 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1090 | Height N/A 4.880 in | Width N/A 4.880 in | Length thru Bore N/A 3.880 in98.55 mm | Dimension HD N/A 4.880 in123.70 mm | CAD N/A |
69790405829 | Description N/A 1080 HUB 80MM 22X5.4MM KW | Bore Size N/A 80.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405828 | Description N/A 1080 HUB 70MM 20X4.9MM KW | Bore Size N/A 70.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405827 | Description N/A 1080 HUB 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405826 | Description N/A 1080 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405825 | Description N/A 1080 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405824 | Description N/A 1080 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405823 | Description N/A 1080 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Lovejoy® Grid Coupling Size N/A 1080 | Height N/A 4.13 in | Width N/A 4.130 in | Length thru Bore N/A 3.50 in88.90 mm | Dimension HD N/A 4.130 in104.90 mm | CAD N/A |
69790405822 | Description N/A 1070 HUB 60MM 18X4.4MM KW | Bore Size N/A 60.00 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405821 | Description N/A 1070 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405820 | Description N/A 1070 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405819 | Description N/A 1070 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405818 | Description N/A 1070 HUB 38MM 10X3.3MM KW | Bore Size N/A 38.00 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405817 | Description N/A 1070 HUB 35MM 10X3.3MM KW | Bore Size N/A 35.00 mm | Lovejoy® Grid Coupling Size N/A 1070 | Height N/A 3.440 in | Width N/A 3.440 in | Length thru Bore N/A 3.000 in76.20 mm | Dimension HD N/A 3.440 in87.30 mm | CAD N/A |
69790405816 | Description N/A 1060 HUB 55MM 16X4.3MM KW | Bore Size N/A 55.00 mm | Lovejoy® Grid Coupling Size N/A 1060 | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |
69790405815 | Description N/A 1060 HUB 48MM 14X3.8MM KW | Bore Size N/A 48.00 mm | Lovejoy® Grid Coupling Size N/A 1060 | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |
69790405814 | Description N/A 1060 HUB 42MM 12X3.3MM KW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1060 | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |