Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Shaft Hubs
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Shaft Hubs > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Shaft Hubs

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 26 - 50 of 64 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406525 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406526 Shaft Hub w/ Keyway 1050-SHAFT HUB-2"-1/2X1/4KW 2 in 1050 0.194 in 3.440 in
87.38
mm
69790406527 Shaft Hub w/ Keyway 1050-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1050 0.194 in 3.440 in
87.38
mm
69790406528 Shaft Hub w/ Keyway 1050-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1050 0.194 in 3.440 in
87.38
mm
69790406529 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1060 0.224 in 4.060 in
103.12
mm
69790406530 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-1/2-3/8X3/16KW 1 1/2 in 1060 0.224 in 4.060 in
103.12
mm
69790406531 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1060 0.224 in 4.060 in
103.12
mm
69790406532 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1060 0.224 in 4.060 in
103.12
mm
69790406533 Shaft Hub w/ Keyway 1060-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1060 0.224 in 4.060 in
103.12
mm
69790406534 Shaft Hub w/ Keyway 1060-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1060 0.224 in 4.060 in
103.12
mm
69790406535 Shaft Hub w/ Keyway 1060-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1060 0.224 in 4.060 in
103.12
mm
69790406536 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1070 0.236 in 4.310 in
109.47
mm
69790406537 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1070 0.236 in 4.310 in
109.47
mm
69790406538 Shaft Hub w/ Keyway 1070-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1070 0.236 in 4.310 in
109.47
mm
69790406539 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1070 0.236 in 4.310 in
109.47
mm
69790406540 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1070 0.236 in 4.310 in
109.47
mm
69790406541 Shaft Hub w/ Keyway 1070-SHAFT HUB-2-7/8-3/4X3/8KW 2 7/8 in 1070 0.236 in 4.310 in
109.47
mm
69790406542 Shaft Hub w/ Keyway 1070-SHAFT HUB-3"-3/4X3/8KW 3 in 1070 0.236 in 4.310 in
109.47
mm
69790406543 Shaft Hub w/ Keyway 1080-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1080 0.276 in 4.810 in
122.17
mm
69790406544 Shaft Hub w/ Keyway 1080-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1080 0.276 in 4.810 in
122.17
mm
69790406545 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-3/8-5/8X5/16KW 2 3/8 in 1080 0.276 in 4.810 in
122.17
mm
69790406546 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-1/2-5/8X5/16KW 2 1/2 in 1080 0.276 in 4.810 in
122.17
mm
69790406547 Shaft Hub w/ Keyway 1080-SHAFT HUB-2-5/8-5/8X5/16KW 2 5/8 in 1080 0.276 in 4.810 in
122.17
mm
69790406548 Shaft Hub w/ Keyway 1080-SHAFT HUB-3"-3/4X3/8KW 3 in 1080 0.276 in 4.810 in
122.17
mm
69790406549 Shaft Hub w/ Keyway 1080-SHAFT HUB-3-3/8-7/8X7/16KW 3 3/8 in 1080 0.276 in 4.810 in
122.17
mm
  Results 26 - 50 of 64 1 2 3 
<