Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|
69790406500 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 5/8 3/16KW | Bore Size N/A 5/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406501 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 7/8 3/16KW | Bore Size N/A 7/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406502 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406503 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406504 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406505 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406506 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 7/8 3/16KW | Bore Size N/A 7/8 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406507 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406508 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406509 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406510 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406511 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406512 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 7/8 3/16KW | Bore Size N/A 7/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406513 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406514 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406515 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406516 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406517 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406518 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406519 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406520 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406521 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406522 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406523 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406524 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |