Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Shaft Hubs
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Shaft Hubs > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Shaft Hubs

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 64 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406500 Shaft Hub w/ Keyway 1020-SHAFT HUB-5/8-3/16X3/32KW 5/8 in 1020 0.133 in 2.060 in
52.32
mm
69790406501 Shaft Hub w/ Keyway 1020-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1020 0.133 in 2.060 in
52.32
mm
69790406502 Shaft Hub w/ Keyway 1020-SHAFT HUB-1"-1/4X1/8KW 1 in 1020 0.133 in 2.060 in
52.32
mm
69790406503 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1020 0.133 in 2.060 in
52.32
mm
69790406504 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1020 0.133 in 2.060 in
52.32
mm
69790406505 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1020 0.133 in 2.060 in
52.32
mm
69790406506 Shaft Hub w/ Keyway 1030-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1030 0.145 in 2.340 in
59.44
mm
69790406507 Shaft Hub w/ Keyway 1030-SHAFT HUB-1"-1/4X1/8KW 1 in 1030 0.145 in 2.340 in
59.44
mm
69790406508 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1030 0.145 in 2.340 in
59.44
mm
69790406509 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1030 0.145 in 2.340 in
59.44
mm
69790406510 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1030 0.145 in 2.340 in
59.44
mm
69790406511 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1030 0.145 in 2.340 in
59.44
mm
69790406512 Shaft Hub w/ Keyway 1040-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1040 0.175 in 3.090 in
78.49
mm
69790406513 Shaft Hub w/ Keyway 1040-SHAFT HUB-1"-1/4X1/8KW 1 in 1040 0.175 in 3.090 in
78.49
mm
69790406514 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1040 0.175 in 3.090 in
78.49
mm
69790406515 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1040 0.175 in 3.090 in
78.49
mm
69790406516 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1040 0.175 in 3.090 in
78.49
mm
69790406517 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1040 0.175 in 3.090 in
78.49
mm
69790406518 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1040 0.175 in 3.090 in
78.49
mm
N/A
69790406519 Shaft Hub w/ Keyway 1040-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1040 0.175 in 3.090 in
78.49
mm
N/A
69790406520 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406521 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406522 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1050 0.194 in 3.440 in
87.38
mm
69790406523 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1050 0.194 in 3.440 in
87.38
mm
69790406524 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1050 0.194 in 3.440 in
87.38
mm
  Results 1 - 25 of 64 1 2 3 
<