All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Shaft Hubs > View Items  

Grid Coupling Shaft Hubs

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 64 1 2 3 

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406500 Shaft Hub w/ Keyway 1020-SHAFT HUB-5/8-3/16X3/32KW 5/8 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406501 Shaft Hub w/ Keyway 1020-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406502 Shaft Hub w/ Keyway 1020-SHAFT HUB-1"-1/4X1/8KW 1 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406503 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406504 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406505 Shaft Hub w/ Keyway 1020-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1020 0.133 in 2.060 in
52.32
mm
CAD Icon (for items table)
69790406506 Shaft Hub w/ Keyway 1030-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406507 Shaft Hub w/ Keyway 1030-SHAFT HUB-1"-1/4X1/8KW 1 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406508 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406509 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406510 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406511 Shaft Hub w/ Keyway 1030-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1030 0.145 in 2.340 in
59.44
mm
CAD Icon (for items table)
69790406512 Shaft Hub w/ Keyway 1040-SHAFT HUB-7/8-3/16X3/32KW 7/8 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406513 Shaft Hub w/ Keyway 1040-SHAFT HUB-1"-1/4X1/8KW 1 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406514 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406515 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406516 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406517 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1040 0.175 in 3.090 in
78.49
mm
CAD Icon (for items table)
69790406518 Shaft Hub w/ Keyway 1040-SHAFT HUB-1-7/8-1/2X1/4KW 1 7/8 in 1040 0.175 in 3.090 in
78.49
mm
N/A
69790406519 Shaft Hub w/ Keyway 1040-SHAFT HUB-2-1/8-1/2X1/4KW 2 1/8 in 1040 0.175 in 3.090 in
78.49
mm
N/A
69790406520 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-1/8-1/4X1/8KW 1 1/8 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406521 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-1/4-1/4X1/8KW 1 1/4 in 1050 0.194 in 3.440 in
87.38
mm
N/A
69790406522 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-3/8-5/16X5/32KW 1 3/8 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
69790406523 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-5/8-3/8X3/16KW 1 5/8 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
69790406524 Shaft Hub w/ Keyway 1050-SHAFT HUB-1-3/4-3/8X3/16KW 1 3/4 in 1050 0.194 in 3.440 in
87.38
mm
CAD Icon (for items table)
  Results 1 - 25 of 64 1 2 3