Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
1 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

1020-SHAFT HUB-5/8-3/16X3/32KW N/A Shaft Hub w/ Keyway N/A 5/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1020-SHAFT HUB-7/8-3/16X3/32KW N/A Shaft Hub w/ Keyway N/A 7/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1020-SHAFT HUB-1"-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1020-SHAFT HUB-1-1/8-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1020-SHAFT HUB-1-1/4-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/4 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1020-SHAFT HUB-1-3/8-5/16X5/32KW N/A Shaft Hub w/ Keyway N/A 1 3/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-7/8-3/16X3/32KW N/A Shaft Hub w/ Keyway N/A 7/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-1"-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-1-1/8-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-1-1/4-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/4 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-1-3/8-5/16X5/32KW N/A Shaft Hub w/ Keyway N/A 1 3/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1030-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-7/8-3/16X3/32KW N/A Shaft Hub w/ Keyway N/A 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1"-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1-1/8-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1-1/4-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/4 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1-3/8-5/16X5/32KW N/A Shaft Hub w/ Keyway N/A 1 3/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
1040-SHAFT HUB-1-7/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 1 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
1040-SHAFT HUB-2-1/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 2 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
1050-SHAFT HUB-1-1/8-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
1050-SHAFT HUB-1-1/4-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
1050-SHAFT HUB-1-3/8-5/16X5/32KW N/A Shaft Hub w/ Keyway N/A 1 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1050-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1050-SHAFT HUB-1-3/4-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 3/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1050-SHAFT HUB-1-7/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 1 7/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
1050-SHAFT HUB-2"-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 2 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1050-SHAFT HUB-2-1/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 2 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1050-SHAFT HUB-2-3/8-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-1-1/4-1/4X1/8KW N/A Shaft Hub w/ Keyway N/A 1 1/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-1-1/2-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 1/2 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-1-3/4-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 3/4 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-1-7/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 1 7/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-2-1/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 2 1/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1060-SHAFT HUB-2-3/8-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 3/8 in N/A 1060 N/A 0.224 in N/A 4.060 in103.12 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-1-3/4-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 3/4 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-1-7/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 1 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-2-1/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 2 1/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-2-3/8-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 3/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-2-7/8-3/4X3/8KW N/A Shaft Hub w/ Keyway N/A 2 7/8 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1070-SHAFT HUB-3"-3/4X3/8KW N/A Shaft Hub w/ Keyway N/A 3 in N/A 1070 N/A 0.236 in N/A 4.310 in109.47 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-1-5/8-3/8X3/16KW N/A Shaft Hub w/ Keyway N/A 1 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-1-7/8-1/2X1/4KW N/A Shaft Hub w/ Keyway N/A 1 7/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-2-3/8-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-2-1/2-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 1/2 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-2-5/8-5/8X5/16KW N/A Shaft Hub w/ Keyway N/A 2 5/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-3"-3/4X3/8KW N/A Shaft Hub w/ Keyway N/A 3 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1080-SHAFT HUB-3-3/8-7/8X7/16KW N/A Shaft Hub w/ Keyway N/A 3 3/8 in N/A 1080 N/A 0.276 in N/A 4.810 in122.17 mm N/A CAD Icon (for items table)
1 - 50 of 64 | Results Per Page | View | Unit of Measure
1 2