Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|
69790406235 | N/A Shaft Solid Hub | Description N/A 1020 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406236 | N/A Shaft Solid Hub | Description N/A 1030 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406237 | N/A Shaft Solid Hub | Description N/A 1040 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406238 | N/A Shaft Solid Hub | Description N/A 1050 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406239 | N/A Shaft Solid Hub | Description N/A 1060 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406240 | N/A Shaft Solid Hub | Description N/A 1070 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406241 | N/A Shaft Solid Hub | Description N/A 1080 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm | CAD N/A |
69790406242 | N/A Shaft Solid Hub | Description N/A 1090 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm | CAD N/A |
69790406502 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406507 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406513 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406530 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/2 3/8KW | Bore Size N/A 1 1/2 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406504 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406509 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406515 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406521 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406529 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406503 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |
69790406508 | N/A Shaft Hub w/ Keyway | Description N/A 1030 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 0.145 in | Dimension HD N/A 2.340 in59.44 mm | CAD N/A |
69790406514 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm | CAD N/A |
69790406520 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406524 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406532 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406537 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406505 | N/A Shaft Hub w/ Keyway | Description N/A 1020 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 0.133 in | Dimension HD N/A 2.060 in52.32 mm | CAD N/A |