Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Straight Components - Grid Only - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Straight Components - Grid Only - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Straight Components - Grid Only - Metric

For CAD models and more information, click Directly on the part number below.

  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.




Add To Cart Request Quote
   
  Results 1 - 3 of 3 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

69790499254 1190-GRID ONLY 22.150 in 8.200 in 22.150 in 22.150 in
562.61
mm
Alloy Steel 12.70 lb
69790499255 1200-GRID ONLY 24.510 in 8.600 in 24.510 in 24.510 in
622.55
mm
Alloy Steel 12.75 lb
69790405259 1170-GRID ONLY 18.070 in 7.41 in 18.070 in 18.070 in
458.98
mm
Alloy Steel 12.60 lb N/A
  Results 1 - 3 of 3 1 
<