All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Taper Lock Bushing Hubs - Metric > View Items  

Grid Coupling Taper Lock Bushing Hubs - Metric

Check up to five results to perform an action.

  • The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
  • Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
  • Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
  • Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Description 

Lovejoy® Grid Coupling Size

Set Screw Style Coupling Size (Dimension T)

Height

Width

Length thru Bore

Dimension HD

CAD

69790406841 1030-HUB-1108TL-FRNT MT STD UNC 1030 Taper-Lock 1108 UNC 1.940 in 1.940 in 1.625 in
41.30
mm
1.940 in
49.28
mm
CAD Icon (for items table)
69790406851 1030-HUB-1108TL-FRNT MT STD BSW 1030 Taper-Lock 1108 BSW 1.940 in 1.940 in 1.625 in
41.30
mm
1.940 in
49.28
mm
CAD Icon (for items table)
69790406842 1040-HUB-1108TL-FRNT MT STD UNC 1040 Taper-Lock 1108 UNC 2.250 in 2.250 in 1.625 in
41.30
mm
2.250 in
57.15
mm
CAD Icon (for items table)
69790406852 1040-HUB-1108TL-FRNT STD BSW 1040 Taper-Lock 1108 BSW 2.250 in 2.250 in 1.625 in
41.30
mm
2.250 in
57.15
mm
CAD Icon (for items table)
69790406843 1050-HUB-1215TL-FRNT MT STD UNC 1050 Taper-Lock UNC 2.630 in 2.630 in 1.875 in
47.60
mm
2.630 in
66.80
mm
CAD Icon (for items table)
69790406853 1050-HUB-1108TL-FRNT STD BSW 1050 Taper-Lock 1108 BSW 2.630 in 2.630 in 1.875 in
47.60
mm
2.630 in
66.80
mm
CAD Icon (for items table)
69790406844 1060-HUB-1615TL-FRNT MT STD UNC 1060 Taper-Lock 1615 UNC 3.00 in 3.000 in 2.125 in
54.00
mm
3.000 in
76.20
mm
CAD Icon (for items table)
69790406854 1060-HUB-1615TL-FRNT STD BSW 1060 Taper-Lock 1615 BSW 3.00 in 3.000 in 2.125 in
54.00
mm
3.000 in
76.20
mm
CAD Icon (for items table)
69790406845 1070-HUB-2012TL-FRNT MT STD UNC 1070 Taper-Lock 2012 UNC 3.440 in 3.440 in 2.125 in
54.00
mm
3.440 in
87.38
mm
CAD Icon (for items table)
69790406855 1070-HUB-2012TL-FRNT STD BSW 1070 Taper-Lock 2012 BSW 3.440 in 3.440 in 2.125 in
54.00
mm
3.440 in
87.38
mm
CAD Icon (for items table)
69790406846 1080-HUB-2525TL-FRNT MT STD UNC 1080 Taper-Lock 2525 UNC 4.13 in 4.130 in 2.625 in
66.70
mm
4.130 in
104.90
mm
CAD Icon (for items table)
69790406856 1080-HUB-2525TL-FRNT STD BSW 1080 Taper-Lock 2525 BSW 4.13 in 4.130 in 2.625 in
66.70
mm
4.130 in
104.90
mm
CAD Icon (for items table)
69790406847 1090-HUB-3030TL-FRNT MT STD UNC 1090 Taper-Lock 3030 UNC 4.880 in 4.880 in 3.110 in
79.00
mm
4.880 in
123.95
mm
CAD Icon (for items table)
69790406857 1090-HUB-3030TL-FRNT STD BSW 1090 Taper-Lock 3030 BSW 4.880 in 4.880 in 3.110 in
79.00
mm
4.880 in
123.95
mm
CAD Icon (for items table)
69790406848 1100-HUB-3030TL-FRNT STD UNC 1100 Taper-Lock 3030 UNC 5.590 in 5.590 in 3.490 in
88.60
mm
5.590 in
142.00
mm
N/A
69790406858 1100-HUB-3030TL-FRNT STD BSW 1100 Taper-Lock 3030 BSW 5.590 in 5.590 in 3.490 in
88.60
mm
5.590 in
142.00
mm
N/A
69790406849 1110-HUB-3535TL-FRNT MT UNC 1110 Taper-Lock 3535 UNC 6.310 in 6.310 in 3.625 in
92.00
mm
6.310 in
160.27
mm
CAD Icon (for items table)
69790406859 1110-HUB-3535TL-FRNT MT BSW 1110 Taper-Lock 3535 BSW 6.310 in 6.310 in 3.625 in
92.00
mm
6.310 in
160.27
mm
CAD Icon (for items table)
69790406850 1120-HUB-4040TL-FRNT MT UNC 1120 Taper-Lock 4040 UNC 7.060 in 7.060 in 4.375 in
111.10
mm
7.060 in
179.32
mm
CAD Icon (for items table)
69790406860 1120-HUB-4040TL-FRNT MT BSW 1120 Taper-Lock 4040 BSW 7.060 in 7.060 in 4.375 in
111.10
mm
7.060 in
179.32
mm
CAD Icon (for items table)
  Results 1 - 20 of 20 1