All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Grid Couplings
>
Horizontal Split Cover Grid Couplings
>
Grid Coupling Tapered Components - Grid Only - Metric
>
View Items
Grid Coupling Tapered Components - Grid Only - Metric
Check up to five results to perform an action.
larger image
The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
"Cover Hardware" includes the fasteners that hold the cover together.
Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 16 of 16
1
Part Number
Description
Height
Depth
Width
Outside Diameter
Material
Weight
CAD
69790405244
1020-GRID ONLY
2.250
in
1.690
in
2.250
in
2.250
in
57.15
mm
Alloy Steel
0.17
lb
69790405245
1030-GRID ONLY
2.630
in
1.750
in
2.630
in
2.630
in
66.80
mm
Alloy Steel
0.26
lb
69790405246
1040-GRID ONLY
2.940
in
1.810
in
2.940
in
2.940
in
74.68
mm
Alloy Steel
0.30
lb
69790405247
1050-GRID ONLY
3.560
in
2.190
in
3.560
in
3.560
in
90.42
mm
Alloy Steel
0.72
lb
69790405248
1060-GRID ONLY
4.080
in
2.250
in
4.080
in
4.080
in
103.63
mm
Alloy Steel
0.83
lb
69790405249
1070-GRID ONLY
4.500
in
2.380
in
4.500
in
4.50
in
114.30
mm
Alloy Steel
0.87
lb
69790405250
1080-GRID ONLY
5.560
in
3.190
in
5.560
in
5.560
in
141.22
mm
Alloy Steel
2.15
lb
69790405251
1090-GRID ONLY
6.310
in
3.440
in
6.310
in
6.310
in
160.27
mm
Alloy Steel
2.33
lb
69790405252
1100-GRID ONLY
7.410
in
4.38
in
7.41
in
7.410
in
188.21
mm
Alloy Steel
4.81
lb
N/A
69790405253
1110-GRID ONLY
8.120
in
4.630
in
8.120
in
8.120
in
206.25
mm
Alloy Steel
5.48
lb
69790405254
1120-GRID ONLY
9.190
in
5.380
in
9.190
in
9.190
in
233.43
mm
Alloy Steel
10.16
lb
69790405255
1130-GRID ONLY
10.690
in
5.500
in
10.690
in
10.690
in
271.53
mm
Alloy Steel
12.06
lb
69790405256
1140-GRID ONLY
12.190
in
5.750
in
12.190
in
12.190
in
309.63
mm
Alloy Steel
14.68
lb
69790405257
1150-GRID ONLY
14.290
in
6.600
in
14.290
in
14.290
in
362.97
mm
Alloy Steel
8.73
lb
N/A
69790405258
1160-GRID ONLY
16.100
in
7.010
in
16.100
in
16.100
in
408.94
mm
Alloy Steel
9.00
lb
N/A
69790405260
1180-GRID ONLY
20.460
in
7.850
in
20.460
in
20.460
in
519.68
mm
Alloy Steel
12.65
lb
Results 1 - 16 of 16
1