Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style

For CAD models and more information, click Directly on the part number below.


    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings





Add To Cart Request Quote
   
  Results 51 - 75 of 173 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Item Name

Description 

Bore Size 

Set Screw Style Coupling Size (Dimension T)

Keyway Size (W x D)

Length thru Bore

Lovejoy® Grid Coupling Size

CAD

69790405488 Grid Coupling Hub w/ Keyway 1060-HUB-1-3/4-3/8X3/16KW 1 3/4 in 10-24 3/8 x 3/16 in 2.500 in
63.50
mm
1060
69790406118 Grid Coupling Hub w/ Keyway 1060-HUB-1-13/16-1/2X1/4KW 1 13/16 in 10-24 1/2 x 1/4 in 2.500 in
63.50
mm
1060
69790405489 Grid Coupling Hub w/ Keyway 1060-HUB-1-7/8-1/2X1/4KW 1 7/8 in 10-24 1/2 x 1/4 in 2.500 in
63.50
mm
1060
69790406143 Grid Coupling Hub w/ Keyway 1060-HUB-1-15/16-1/2X1/4KW 1 15/16 in 10-24 1/2 x 1/4 in 2.500 in
63.50
mm
1060
69790405490 Grid Coupling Hub w/ Keyway 1060-HUB-2"-1/2X1/4KW 2 in 10-24 1/2 x 1/4 in 2.500 in
63.50
mm
1060
69790405491 Grid Coupling Hub w/ Keyway 1060-HUB-2-1/8-1/2X1/4KW 2 1/8 in 10-24 1/2 x 1/4 in 2.500 in
63.50
mm
1060
69790406142 Grid Coupling Hub w/ Keyway 1060-HUB-7/8-3/16X3/32KW 7/8 in 10-24 3/16 x 3/32 in 2.500 in
63.50
mm
1060 N/A
69790406144 Grid Coupling Hub w/ Keyway 1070-HUB-1-1/8-1/4X1/8KW 1 1/8 in 1/4-20 1/4 x 1/8 in 3.000 in
76.20
mm
1070
69790406145 Grid Coupling Hub w/ Keyway 1070-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1/4-20 1/4 x 1/8 in 3.000 in
76.20
mm
1070
69790406119 Grid Coupling Hub w/ Keyway 1070-HUB-1-3/8-5/16X5/32KW 1 3/8 in 1/4-20 5/16 x 5/32 in 3.000 in
76.20
mm
1070
69790406120 Grid Coupling Hub w/ Keyway 1070-HUB-1-7/16-3/8X3/16KW 1 7/16 in 1/4-20 3/8 x 3/16 in 3.000 in
76.20
mm
1070
69790406121 Grid Coupling Hub w/ Keyway 1070-HUB-1-1/2-3/8X3/16KW 1 1/2 in 1/4-20 3/8 x 3/16 in 3.000 in
76.20
mm
1070
69790405492 Grid Coupling Hub w/ Keyway 1070-HUB-1-5/8-3/8X3/16KW 1 5/8 in 1/4-20 3/8 x 3/16 in 3.000 in
76.20
mm
1070
69790406122 Grid Coupling Hub w/ Keyway 1070-HUB-1-11/16-3/8X3/16KW 1 11/16 in 1/4-20 3/8 x 3/16 in 3.000 in
76.20
mm
1070
69790405493 Grid Coupling Hub w/ Keyway 1070-HUB-1-3/4-3/8X3/16KW 1 3/4 in 1/4-20 3/8 x 3/16 in 3.000 in
76.20
mm
1070
69790406123 Grid Coupling Hub w/ Keyway 1070-HUB-1-13/16-1/2X1/4KW 1 13/16 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790405494 Grid Coupling Hub w/ Keyway 1070-HUB-1-7/8-1/2X1/4KW 1 7/8 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790406146 Grid Coupling Hub w/ Keyway 1070-HUB-1-15/16-1/2X1/4KW 1 15/16 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790405495 Grid Coupling Hub w/ Keyway 1070-HUB-2"-1/2X1/4KW 2 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790405496 Grid Coupling Hub w/ Keyway 1070-HUB-2-1/8-1/2X1/4KW 2 1/8 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790406147 Grid Coupling Hub w/ Keyway 1070-HUB-2-3/16-1/2X1/4KW 2 3/16 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790405497 Grid Coupling Hub w/ Keyway 1070-HUB-2-1/4-1/2X1/4KW 2 1/4 in 1/4-20 1/2 x 1/4 in 3.000 in
76.20
mm
1070
69790405498 Grid Coupling Hub w/ Keyway 1070-HUB-2-3/8-5/8X5/16KW 2 3/8 in 1/4-20 5/8 x 5/16 in 3.000 in
76.20
mm
1070
69790405499 Grid Coupling Hub w/ Keyway 1070-HUB-2-1/2-5/8X5/16KW 2 1/2 in 1/4-20 5/8 x 5/16 in 3.000 in
76.20
mm
1070
69790406148 Grid Coupling Hub w/ Keyway 1080-HUB-1-1/4-1/4X1/8KW 1 1/4 in 1/4-20 1/4 x 1/8 in 3.50 in
88.90
mm
1080
  Results 51 - 75 of 173  1 2 3 4 5 »  
<