Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style

For CAD models and more information, click Directly on the part number below.


    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings





Add To Cart Request Quote
   
  Results 126 - 150 of 173 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Item Name

Description 

Bore Size 

Set Screw Style Coupling Size (Dimension T)

Keyway Size (W x D)

Length thru Bore

Lovejoy® Grid Coupling Size

CAD

69790405535 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.3720/3.3735-7/8X7/16KW 3 3/8 in No Setscrew 7/8 x 7/16 in 5.00 in
127.00
mm
1110
69790405536 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.4970/3.4985-7/8X7/16KW 3 1/2 in No Setscrew 7/8 x 7/16 in 5.00 in
127.00
mm
1110
69790405537 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.6220/3.6235-7/8X7/16KW 3 5/8 in No Setscrew 7/8 x 7/16 in 5.00 in
127.00
mm
1110
69790405538 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.7470/3.7485-7/8X7/16KW 3 3/4 in No Setscrew 7/8 x 7/16 in 5.00 in
127.00
mm
1110
69790405539 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.8720/3.8735-1"X1/2KW 3 7/8 in No Setscrew 1 x 1/2 in 5.00 in
127.00
mm
1110
69790405540 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-3.9970/3.9985-1"X1/2KW 4 in No Setscrew 1 x 1/2 in 5.00 in
127.00
mm
1110
69790405541 Grid Coupling Hub w/ Keyway & Puller Hole 1110-HUB-4.4965/4.4980-1"X1/2KW 4 1/2 in No Setscrew 1 x 1/2 in 5.00 in
127.00
mm
1110
69790405542 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-2.9980/2.9990-3/4X3/8KW 3 in No Setscrew 3/4 x 3/8 in 5.880 in
149.35
mm
1120
69790405543 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.1220/3.1235-3/4X3/8KW 3 1/8 in No Setscrew 3/4 x 3/8 in 5.880 in
149.35
mm
1120
69790405544 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.2470/3.2485-3/4X3/8KW 3 1/4 in No Setscrew 3/4 x 3/8 in 5.880 in
149.35
mm
1120
69790405545 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.3720/3.3735-7/8X7/16KW 3 3/8 in No Setscrew 7/8 x 7/16 in 5.880 in
149.35
mm
1120
69790405546 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.4970/3.4985-7/8X7/16KW 3 1/2 in No Setscrew 7/8 x 7/16 in 5.880 in
149.35
mm
1120
69790405547 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.6220/3.6235-7/8X7/16KW 3 5/8 in No Setscrew 7/8 x 7/16 in 5.880 in
149.35
mm
1120
69790405548 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.7470/3.7485-7/8X7/16KW 3 3/4 in No Setscrew 7/8 x 7/16 in 5.880 in
149.35
mm
1120
69790405549 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.8720/3.8735-1"X1/2KW 3 7/8 in No Setscrew 1 x 1/2 in 5.880 in
149.35
mm
1120
69790405550 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-3.9970/3.9985-1"X1/2KW 4 in No Setscrew 1 x 1/2 in 5.880 in
149.35
mm
1120
69790405551 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-4.4965/4.4980-1"X1/2KW 4 1/2 in No Setscrew 1 x 1/2 in 5.880 in
149.35
mm
1120
69790405552 Grid Coupling Hub w/ Keyway & Puller Hole 1120-HUB-4.9965/4.9980-1-1/4X5/8KW 5 in No Setscrew 1 1/4 x 5/8 in 5.880 in
149.35
mm
1120
69790405553 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-3.4970/3.4985-7/8X7/16KW 3 1/2 in No Setscrew 7/8 x 7/16 in 6.380 in
162.05
mm
1130
69790405554 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-3.6220/3.6235-7/8X7/16KW 3 5/8 in No Setscrew 7/8 x 7/16 in 6.380 in
162.05
mm
1130
69790405555 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-3.7470/3.7485-7/8X7/16KW 3 3/4 in No Setscrew 7/8 x 7/16 in 6.380 in
162.05
mm
1130
69790405556 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-3.8720/3.8735-1"X1/2KW 3 7/8 in No Setscrew 1 x 1/2 in 6.380 in
162.05
mm
1130
69790405557 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-3.9970/3.9985-1"X1/2KW 4 in No Setscrew 1 x 1/2 in 6.380 in
162.05
mm
1130 N/A
69790405558 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-4.4965/4.4980-1"X1/2KW 4 1/2 in No Setscrew 1 x 1/2 in 6.380 in
162.05
mm
1130 N/A
69790405559 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-4.9965/4.9980-1-1/4X5/8KW 5 in No Setscrew 1 1/4 x 5/8 in 6.380 in
162.05
mm
1130 N/A
  Results 126 - 150 of 173 « 6 7 
<