Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Grid Couplings > Horizontal Split Cover Grid Couplings > Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Grid Coupling Hubs - Inch Bore / Keyway, Horizontal & Vertical Cover Style

For CAD models and more information, click Directly on the part number below.


    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings





Add To Cart Request Quote
   
  Results 151 - 173 of 173 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Item Name

Description 

Bore Size 

Set Screw Style Coupling Size (Dimension T)

Keyway Size (W x D)

Length thru Bore

Lovejoy® Grid Coupling Size

CAD

69790405560 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-5.4960/5.4975-1-1/4X5/8KW 5 1/2 in No Setscrew 1 1/4 x 5/8 in 6.380 in
162.05
mm
1130
69790405561 Grid Coupling Hub w/ Keyway & Puller Hole 1130-HUB-5.9960/5.9975-1-1/2X3/4KW 6 in No Setscrew 1 1/2 x 3/4 in 6.380 in
162.05
mm
1130 N/A
69790405562 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-3.8720/3.8735-1"X1/2KW 3 7/8 in No Setscrew 1 x 1/2 in 7.250 in
184.15
mm
1140
69790405563 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-3.9970/3.9985-1"X1/2KW 4 in No Setscrew 1 x 1/2 in 7.250 in
184.15
mm
1140 N/A
69790405564 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-4.4965/4.4980-1"X1/2KW 4 1/2 in No Setscrew 1 x 1/2 in 7.250 in
184.15
mm
1140 N/A
69790405565 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-4.9965/4.9980-1-1/4X5/8KW 5 in No Setscrew 1 1/4 x 5/8 in 7.250 in
184.15
mm
1140 N/A
69790405566 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-5.4960/5.4975-1-1/4X5/8KW 5 1/2 in No Setscrew 1 1/4 x 5/8 in 7.250 in
184.15
mm
1140
69790405567 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-5.9960/5.9975-1-1/2X3/4KW 6 in No Setscrew 1 1/2 x 3/4 in 7.250 in
184.15
mm
1140 N/A
69790405568 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-6.4960/6.4975-1-1/2X3/4KW 6 1/2 in No Setscrew 1 1/2 x 3/4 in 7.250 in
184.15
mm
1140 N/A
69790405569 Grid Coupling Hub w/ Keyway & Puller Hole 1140-HUB-6.9960/6.9975-1-3/4X3/4KW 7 in No Setscrew 1 1/2 x 3/4 in 7.250 in
184.15
mm
1140
69790405231 Grid Coupling Solid Hub 1020-HUB-SOLID N/A 8-32 N/A 1.880 in
47.75
mm
1020
69790405232 Grid Coupling Solid Hub 1030-HUB-SOLID N/A 8-32 N/A 1.880 in
47.75
mm
1030
69790405233 Grid Coupling Solid Hub 1040-HUB-SOLID N/A 10-24 N/A 2.000 in
50.80
mm
1040
69790405234 Grid Coupling Solid Hub 1050-HUB-SOLID N/A 10-24 N/A 2.380 in
60.45
mm
1050
69790405235 Grid Coupling Solid Hub 1060-HUB-SOLID N/A 10-24 N/A 2.500 in
63.50
mm
1060
69790405236 Grid Coupling Solid Hub 1070-HUB-SOLID N/A 1/4-20 N/A 3.000 in
76.20
mm
1070
69790405237 Grid Coupling Solid Hub 1080-HUB-SOLID N/A 1/4-20 N/A 3.50 in
88.90
mm
1080
69790405238 Grid Coupling Solid Hub 1090-HUB-SOLID N/A 5/16-18 N/A 3.880 in
98.55
mm
1090
69790405239 Grid Coupling Solid Hub w/ Puller Hole 1100-HUB-SOLID N/A No Setscrew N/A 4.750 in
120.65
mm
1100 N/A
69790405240 Grid Coupling Solid Hub w/ Puller Hole 1110-HUB-RSB N/A No Setscrew N/A 5.880 in
149.35
mm
1120
69790405241 Grid Coupling Solid Hub w/ Puller Hole 1120-HUB-SOLID N/A No Setscrew N/A 5.880 in
149.35
mm
1120
69790405242 Grid Coupling Solid Hub w/ Puller Hole 1130-HUB-SOLID N/A No Setscrew N/A 6.380 in
162.05
mm
1130
69790405243 Grid Coupling Solid Hub w/ Puller Hole 1140-HUB-SOLID N/A No Setscrew N/A 7.250 in
184.15
mm
1140
  Results 151 - 173 of 173 « 6 7 
<