|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
69790405462
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-1"-1/4X1/8KW
|
|
1 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405463
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-1-1/8-1/4X1/8KW
|
|
1 1/8 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405458
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-1/2-1/8X1/16KW
|
|
1/2 in
|
|
8-32
|
|
1/8 x 1/16 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405460
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-3/4-3/16X3/32KW
|
|
3/4 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405459
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-5/8-3/16X3/32KW
|
|
5/8 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405461
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-7/8-3/16X3/32KW
|
|
7/8 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790406100
|
|
Grid Coupling Hub w/ Keyway
|
|
1020-HUB-15/16-1/4X1/8KW
|
|
15/16 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1020
|
|
|
|
|
|
69790405467
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-1"-1/4X1/8KW
|
|
1 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405468
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-1-1/8-1/4X1/8KW
|
|
1 1/8 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790406102
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-1-3/16-1/4X1/8KW
|
|
1 3/16 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405469
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-1-1/4-1/4X1/8KW
|
|
1 1/4 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405470
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-1-3/8-5/16X5/32KW
|
|
1 3/8 in
|
|
8-32
|
|
5/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405465
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-3/4-3/16X3/32KW
|
|
3/4 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405464
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-5/8-3/16X3/32KW
|
|
5/8 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405466
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-7/8-3/16X3/32KW
|
|
7/8 in
|
|
8-32
|
|
3/16 x 3/32 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790406101
|
|
Grid Coupling Hub w/ Keyway
|
|
1030-HUB-15/16-1/4X1/8KW
|
|
15/16 in
|
|
8-32
|
|
1/4 x 1/8 in
|
|
1.880 in 47.75 mm
|
|
1030
|
|
|
|
|
|
69790405472
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1"-1/4X1/8KW
|
|
1 in
|
|
10-24
|
|
1/4 x 1/8 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790405473
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-1/8-1/4X1/8KW
|
|
1 1/8 in
|
|
10-24
|
|
1/4 x 1/8 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790406104
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-3/16-1/4X1/8KW
|
|
1 3/16 in
|
|
10-24
|
|
1/4 x 1/8 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790405474
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-1/4-1/4X1/8KW
|
|
1 1/4 in
|
|
10-24
|
|
1/4 x 1/8 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790405475
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-3/8-5/16X5/32KW
|
|
1 3/8 in
|
|
10-24
|
|
5/16 x 5/32 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790406105
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-7/16-3/8X3/16KW
|
|
1 7/16 in
|
|
10-24
|
|
3/8 x 3/16 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790405476
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-1/2-3/8X3/16KW
|
|
1 1/2 in
|
|
10-24
|
|
3/8 x 3/16 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790405477
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-1-5/8-3/8X3/16KW
|
|
1 5/8 in
|
|
10-24
|
|
3/8 x 3/16 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|
|
|
69790406140
|
|
Grid Coupling Hub w/ Keyway
|
|
1040-HUB-3/4-3/16X3/32KW
|
|
3/4 in
|
|
10-24
|
|
3/16 x 3/32 in
|
|
2.000 in 50.80 mm
|
|
1040
|
|
|
|