Batch CAD Cart (0)
  • Cart is empty
    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings
101 - 125 of 173 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Set Screw Style Coupling Size (Dimension T)

Keyway Size (W x D)

Length thru Bore

Lovejoy® Grid Coupling Size

CAD

Sort by
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.3720/3.3735 KW&PH N/A 3 3/8 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.4970/3.4985 KW&PH N/A 3 1/2 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.6220/3.6235 KW&PH N/A 3 5/8 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.7470/3.7485 KW&PH N/A 3 3/4 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.8720/3.8735 KW&PH N/A 3 7/8 in N/A No Setscrew N/A 1 x 1/2 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 3.9970/3.9985 KW&PH N/A 4 in N/A No Setscrew N/A 1 x 1/2 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 4.4965/4.4980 KW&PH N/A 4 1/2 in N/A No Setscrew N/A 1 x 1/2 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1120 HUB 4.9965/4.9980 KW&PH N/A 5 in N/A No Setscrew N/A 1 1/4 x 5/8 in N/A 5.880 in149.35 mm N/A 1120 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 3.4970/3.4985 KW&PH N/A 3 1/2 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 3.6220/3.6235 KW&PH N/A 3 5/8 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 3.7470/3.7485 KW&PH N/A 3 3/4 in N/A No Setscrew N/A 7/8 x 7/16 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 3.8720/3.8735 KW&PH N/A 3 7/8 in N/A No Setscrew N/A 1 x 1/2 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 3.9970/3.9985 KW&PH N/A 4 in N/A No Setscrew N/A 1 x 1/2 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 4.4965/4.4980 KW&PH N/A 4 1/2 in N/A No Setscrew N/A 1 x 1/2 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 4.9965/4.9980 KW&PH N/A 5 in N/A No Setscrew N/A 1 1/4 x 5/8 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 5.4960/5.4975 KW&PH N/A 5 1/2 in N/A No Setscrew N/A 1 1/4 x 5/8 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1130 HUB 5.9960/5.9975 KW&PH N/A 6 in N/A No Setscrew N/A 1 1/2 x 3/4 in N/A 6.380 in162.05 mm N/A 1130 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 3.8720/3.8735 KW&PH N/A 3 7/8 in N/A No Setscrew N/A 1 x 1/2 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 3.9970/3.9985 KW&PH N/A 4 in N/A No Setscrew N/A 1 x 1/2 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 4.4965/4.4980 KW&PH N/A 4 1/2 in N/A No Setscrew N/A 1 x 1/2 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 4.9965/4.9980 KW&PH N/A 5 in N/A No Setscrew N/A 1 1/4 x 5/8 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 5.4960/5.4975KW&PH N/A 5 1/2 in N/A No Setscrew N/A 1 1/4 x 5/8 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 5.9960/5.9975 KW&PH N/A 6 in N/A No Setscrew N/A 1 1/2 x 3/4 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 6.4960/6.4975 KW&PH N/A 6 1/2 in N/A No Setscrew N/A 1 1/2 x 3/4 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1140 HUB 6.9960/6.9975 KW&PH N/A 7 in N/A No Setscrew N/A 1 1/2 x 3/4 in N/A 7.250 in184.15 mm N/A 1140 N/A CAD
101 - 125 of 173 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »