Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405242 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1130 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405243 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1140 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405458 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1/2 1/8X1/16KW | Bore Size N/A 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405459 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405460 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405461 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405462 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405463 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405464 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405465 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405466 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405467 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405468 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405469 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405470 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 5/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405471 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405472 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405473 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405474 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405475 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405476 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405477 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1040 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405478 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1050 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.380 in60.45 mm | Lovejoy® Grid Coupling Size N/A 1050 | CAD N/A |
69790405479 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1050 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1 1/4 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.380 in60.45 mm | Lovejoy® Grid Coupling Size N/A 1050 | CAD N/A |
69790405480 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1050 HUB 1-3/8 5/16X5/532KW | Bore Size N/A 1 3/8 in | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.380 in60.45 mm | Lovejoy® Grid Coupling Size N/A 1050 | CAD N/A |