Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Inside Diameter

Collar Material

Height

Depth

Width

Coupling Size

Sort by
N/A LC099/100 COLLAR W/SCREWS N/A 2.540 in64.50 mm N/A 1018 Steel N/A 3.080 in N/A 0.610 in N/A 3.080 in N/A LC099, LC100
N/A LC110 COLLAR W/SCREWS N/A 3.110 in79.00 mm N/A 1018 Steel N/A 3.110 in N/A 0.750 in N/A 3.110 in N/A LC110
N/A LC150 COLLAR W/SCREWS N/A 3.750 in95.25 mm N/A 1018 Steel N/A 3.750 in N/A 0.880 in N/A 3.75 in N/A LC150
N/A LC190 COLLAR W/SCREWS N/A 5.010 in127.25 mm N/A 1018 Steel N/A 5.010 in N/A 0.880 in N/A 5.010 in N/A LC190
N/A LC225 COLLAR W/SCREWS N/A 5.610 in142.50 mm N/A 1018 Steel N/A 5.610 in N/A 0.880 in N/A 5.610 in N/A LC225
N/A LC090/095 COLLAR W/SCREWS N/A 2.540 in64.50 mm N/A 1018 Steel N/A 2.540 in N/A 0.440 in N/A 2.54 in N/A LC090, LC 095
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1