Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
26 - 50 of 73 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

N/A LC110-HUB-1"-1/4X1/8KW N/A 1 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-15/16-1/4X1/8KW N/A 15/16 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1"-3/16X3/32KW N/A 1 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-13/16-3/16X3/32KW N/A 13/16 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-9/16-3/8X3/16KW N/A 1 9/16 in N/A LC110 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC110 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC150-HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A LC150 N/A 1/2 x 1/4 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1"-1/4X1/8KW N/A 1 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A LC150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A LC150 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-1/2-5/16X5/32KW N/A 1 1/2 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC150-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
26 - 50 of 73 | Results Per Page | View | Unit of Measure
1 2 3