- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
SAP Material ID |
|---|---|---|---|---|---|---|---|
| 68514412339 | N/A LC190-HUB-1-15/16-1/2X1/4KW | N/A 1 15/16 in | N/A LC190 | N/A 1/2 x 1/4 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412337 | N/A LC190-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A LC190 | N/A 1/2 x 1/4 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| LC190-HUB-2-1/2X1/4KW | N/A LC190-HUB-2"-1/2X1/4KW | N/A 2 in | N/A LC190 | N/A 1/2 x 1/4 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514444064 | N/A LC190-HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A LC190 | N/A 1/2 x 1/4 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| LC190-HUB-1-1/4X1/8KW | N/A LC190-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC190 | N/A 1/4 x 1/8 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412327 | N/A LC190-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A LC190 | N/A 1/4 x 1/8 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514444160 | N/A LC190-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A LC190 | N/A 1/4 x 1/8 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412323 | N/A LC190-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A LC190 | N/A 3/16 x 3/32 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412332 | N/A LC190-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A LC190 | N/A 3/8 x 3/16 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412336 | N/A LC190-HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A LC190 | N/A 3/8 x 3/16 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412329 | N/A LC190-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A LC190 | N/A 5/16 x 5/32 in | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
| 68514412482 | N/A LC225-HUB-2-3/8-5/8X5/16KW-2SS90 | N/A 2 3/8 in | N/A LC225 | N/A 5/8 x 5/16 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A |
| 68514412472 | N/A LC225-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A LC225 | N/A 1/2 x 1/4 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A |
| LC225-HUB-2"-1/2X1/4KW | N/A LC225-HUB-2"-1/2X1/4KW | N/A 2 in | N/A LC225 | N/A 1/2 x 1/4 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101782713 |
| LC225-HUB-2-1/4-1/2X1/4KW | N/A LC225-HUB-2-1/4-1/2X1/4KW | N/A 2 1/4 in | N/A LC225 | N/A 1/2 x 1/4 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101782714 |
| LC225-HUB-1"-1/4X1/8KW | N/A LC225-HUB-1"-1/4X1/8KW | N/A 1 in | N/A LC225 | N/A 1/4 x 1/8 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101779845 |
| LC225-HUB-1-1/4-1/4X1/8KW | N/A LC225-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A LC225 | N/A 1/4 x 1/8 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101782708 |
| 68514450126 | N/A LC225-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A LC225 | N/A 1/4 x 1/8 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A |
| 68514412466 | N/A LC225-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A LC225 | N/A 3/8 x 3/16 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A |
| LC225-HUB-1-3/4-3/8X3/16KW | N/A LC225-HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A LC225 | N/A 3/8 x 3/16 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101783331 |
| 68514412468 | N/A LC225-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A LC225 | N/A 3/8 x 3/16 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A |
| LC225-HUB-1-7/16-3/8X3/16KW | N/A LC225-HUB-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A LC225 | N/A 3/8 x 3/16 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101782709 |
| LC225-HUB-1-3/8-5/16X5/32KW | N/A LC225-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A LC225 | N/A 5/16 x 5/32 in | N/A 2.190 in55.63 mm | N/A 5.00 in127.00 mm | N/A 101779847 |