Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
51 - 73 of 73 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

Sort by
N/A LC190-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A LC190-HUB-1"-1/4X1/8KW N/A 1 in N/A LC190 N/A 1/4 x 1/8 in N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A LC100-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC090-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090-HUB-1"-1/4X1/8KW N/A 1 in N/A LC090 N/A 1/4 x 1/8 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC225-HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A LC225 N/A 3/8 x 3/16 in N/A 2.190 in55.63 mm N/A 5.00 in127.00 mm
N/A LC150-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A LC150 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC100-HUB-1/2-1/8X1/16KW N/A 1/2 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC099-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A LC099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC225-HUB-1"-1/4X1/8KW N/A 1 in N/A LC225 N/A 1/4 x 1/8 in N/A 2.190 in55.63 mm N/A 5.00 in127.00 mm
N/A LC225-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A LC225 N/A 1/4 x 1/8 in N/A 2.190 in55.63 mm N/A 5.00 in127.00 mm
N/A LC225-HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A LC225 N/A 5/16 x 5/32 in N/A 2.190 in55.63 mm N/A 5.00 in127.00 mm
N/A LC099-HUB-1"-1/4X1/8KW N/A 1 in N/A LC099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100-HUB-3/4-1/8X1/16KW N/A 3/4 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC110-HUB-1"-3/16X3/32KW N/A 1 in N/A LC110 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC110-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC110 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC099-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC099 N/A 1/4 x 1/8 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC150-HUB-7/8-1/4X1/8KW N/A 7/8 in N/A LC150 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A LC095-HUB-5/8-5/32X5/64KW N/A 5/8 in N/A LC095 N/A 5/32 x 5/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
51 - 73 of 73 | Results Per Page | View | Unit of Measure
1 2 3