- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- LC Type (Radially Removable Elastomer) ComponentsLC Type (Radially Removable Elastomer) Components
- LC Type Hubs with Keyway - Inch (Imperial) BoresLC Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
LC Type Hubs with Keyway - Inch (Imperial) Bores
LC Type Hubs with Keyway - Inch (Imperial) Bores
LC Type (Radially Removable Elastomer) Components
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|
| 68514445327 | Description N/A LC090-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514445325 | Description N/A LC090-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514445324 | Description N/A LC090-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514445326 | Description N/A LC090-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A LC090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411139 | Description N/A LC095-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514444156 | Description N/A LC095-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411138 | Description N/A LC095-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411136 | Description N/A LC095-HUB-13/16-3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411135 | Description N/A LC095-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411134 | Description N/A LC095-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514411137 | Description N/A LC095-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514476248 | Description N/A LC095-HUB-5/8-5/32X5/64KW | Bore Size N/A 5/8 in | Coupling Size N/A LC095 | Keyway Size (W x D) N/A 5/32 x 5/64 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514452825 | Description N/A LC099-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A LC099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514456567 | Description N/A LC099-HUB-7/8-1/4X1/8KW | Bore Size N/A 7/8 in | Coupling Size N/A LC099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514448886 | Description N/A LC099-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A LC099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514411579 | Description N/A LC100-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514411581 | Description N/A LC100-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514449553 | Description N/A LC100-HUB-7/8-1/4X1/8KW | Bore Size N/A 7/8 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514448768 | Description N/A LC100-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514455466 | Description N/A LC100-HUB-3/4-1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514441920 | Description N/A LC100-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514411577 | Description N/A LC100-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514411578 | Description N/A LC100-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514459046 | Description N/A LC100-HUB-1-1/4-5/16X5/32KW | Bore Size N/A 1 1/4 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514445257 | Description N/A LC100-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling Size N/A LC100 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |