Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
51 - 73 of 73 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

Sort by
N/A LC099 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A LC099 N/A 3/16 x 3/32 in N/A 1.060 in26.92 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 1" 1/4X1/8 KW N/A 1 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 7/8 *1/4X1/8 KW N/A 7/8 in N/A LC100 N/A 1/4 x 1/8 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 1/2 1/8X1/16 KW N/A 1/2 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 3/4 *1/8X1/16 KW N/A 3/4 in N/A LC100 N/A 1/8 x 1/16 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A LC100 N/A 3/16 x 3/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 1-1/4 *5/16X5/32KW N/A 1 1/4 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC100 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A LC100 N/A 5/16 x 5/32 in N/A 1.38 in35.05 mm N/A 2.53 in64.26 mm
N/A LC090 HUB 1" 1/4X1/8KW N/A 1 in N/A LC090 N/A 1/4 x 1/8 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC090 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A LC090 N/A 3/16 x 3/32 in N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 1" 1/4X1/8 KW N/A 1 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 1-1/8 1/4X1/8KW N/A 1 1/8 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A LC095 N/A 1/4 x 1/8 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 13/16 3/16X3/32 KW N/A 13/16 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 3/4 3/16X3/32 KW N/A 3/4 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 5/8 3/16X3/32 KW N/A 5/8 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A LC095 N/A 3/16 x 3/32 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC095 HUB 5/8 *5/32X5/64KW N/A 5/8 in N/A LC095 N/A 5/32 x 5/64 in N/A 1 in25.4 mm N/A 2.11 in53.59 mm
51 - 73 of 73 | Results Per Page | View | Unit of Measure
1 2 3