Batch CAD Cart (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

Sort by
N/A LC090-HUB-1/2-NKW N/A 1/2 in N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC095-HUB-1/2-NKW N/A 1/2 in N/A LC095 N/A No Keyway N/A 1 in25.4 mm N/A 2.11 in53.59 mm
N/A LC090-HUB-1/4-NKW N/A 1/4 in N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC190-HUB-3/4-NKW N/A 3/4 in N/A LC190 N/A No Keyway N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A LC225-HUB-3/4-NKW N/A 3/4 in N/A LC225 N/A No Keyway N/A 2.190 in55.63 mm N/A 5.00 in127.00 mm
N/A LC090-HUB-3/8-NKW N/A 3/8 in N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 2.11 in53.59 mm
N/A LC110-HUB-5/8-NKW-N/LBL N/A 5/8 in N/A LC110 N/A No Keyway N/A 1.690 in42.93 mm N/A 3.31 in84.07 mm
N/A LC150-HUB-5/8-NKW N/A 5/8 in N/A LC150 N/A No Keyway N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1