- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- LC Type (Radially Removable Elastomer) ComponentsLC Type (Radially Removable Elastomer) Components
- LC Type Hubs without Keyway - Metric BoresLC Type Hubs without Keyway - Metric Bores
- View Items
LC Type Hubs without Keyway - Metric Bores
LC Type Hubs without Keyway - Metric Bores
LC Type (Radially Removable Elastomer) Components
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 68514458596 | Description N/A LC090-HUB-12MMH7-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Hub Length N/A 1.310 in33.27 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514458598 | Description N/A LC090-HUB-14MMH7-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A LC090 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.810 in20.57 mm | Hub Length N/A 1.310 in33.27 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514458592 | Description N/A LC095-HUB-14MMH7-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A LC095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Hub Length N/A 1.500 in38.10 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514458584 | Description N/A LC225-HUB-65MMH7-NKW | Bore Size N/A 65.00 mm | Coupling Size N/A LC225 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 2.190 in55.63 mm | Hub Length N/A 3.190 in81.03 mm | Outside Diameter N/A 5.00 in127.00 mm |