- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- LC Type (Radially Removable Elastomer) ComponentsLC Type (Radially Removable Elastomer) Components
- LC Type Collar & Snap Wrap Spider KitsLC Type Collar & Snap Wrap Spider Kits
- View Items
LC Type Collar & Snap Wrap Spider Kits
LC Type Collar & Snap Wrap Spider Kits
LC Type (Radially Removable Elastomer) Components
-
LC Type Coupling Kits Include: 1 standard snap wrap center & 1 collar with screws
In addition to kit, to make a full coupling, two additional hubs are needed: 1 standard L Type hub (without collar attachment) & 1 LC Type hub (provides collar attachment.
Item Number |
Description |
Width |
Height |
Depth |
Coupling Size |
Material |
Weight |
|---|---|---|---|---|---|---|---|
| 68514460260 | Description N/A LC090/095-CLLR-SW-SPDR-MM-HDW | Width N/A 2.560 in | Height N/A 2.560 in | Depth N/A 0.440 in | Coupling Size N/A LC090, LC 095 | Material N/A 1018 Steel | Weight N/A 0.13 lb |
| 68514460261 | Description N/A LC099/100-CLLR-SW-SPDR-MM-HDW | Width N/A 3.080 in | Height N/A 3.080 in | Depth N/A 0.610 in | Coupling Size N/A LC099, LC100 | Material N/A 1018 Steel | Weight N/A 0.26 lb |
| 68514460262 | Description N/A LC110-CLLR-SW-SPDR-MM-HDW | Width N/A 3.110 in | Height N/A 3.110 in | Depth N/A 0.750 in | Coupling Size N/A LC110 | Material N/A 1018 Steel | Weight N/A 0.36 lb |
| 68514460263 | Description N/A LC150-CLLR-SW-SPDR-MM-HDW | Width N/A 3.75 in | Height N/A 3.750 in | Depth N/A 0.880 in | Coupling Size N/A LC150 | Material N/A 1018 Steel | Weight N/A 0.70 lb |
| 68514460264 | Description N/A LC190-CLLR-SW-SPDR-MM-HDW | Width N/A 5.010 in | Height N/A 5.010 in | Depth N/A 0.880 in | Coupling Size N/A LC190 | Material N/A 1018 Steel | Weight N/A 0.50 lb |