Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Snap Wrap Flexible Spiders
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > SW Type (Radially Removable Elastomer) Components > Snap Wrap Flexible Spiders > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Snap Wrap Flexible Spiders

For CAD models and more information, click Directly on the part number below.

SW Type
  • A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
LC Type
  • A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for SW (Snap Wrap) Jaw Coupling

Installation Video for SW (Snap Wrap) Jaw Coupling

Add To Cart Request Quote
   
  Results 1 - 14 of 14 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Coupling

Torque

Dimension AA

Dimension HH

Dimension W

Dimension B

68514424669 SW090/095-SPIDER W/RING SW090, SW095 144 in·lb
16.27
N·m
2.560 in
65.02
mm
1.06 in
26.92
mm
0.44 in
11.18
mm
0.36 in
9.14
mm
68514411071 SW090/095-SNAP WRAP ONLY SW090, SW095 144 in·lb
16.27
N·m
2.560 in
65.02
mm
1.06 in
26.92
mm
0.44 in
11.18
mm
0.36 in
9.14
mm
68514424670 SW099/100-SPIDER W/RING SW099, SW100 318 in·lb
35.93
N·m
3.08 in
78.23
mm
1.37 in
34.80
mm
0.61 in
15.49
mm
0.43 in
10.92
mm
68514411495 SW099/100-SNAP WRAP ONLY SW099, SW100 318 in·lb
35.93
N·m
3.08 in
78.23
mm
1.37 in
34.80
mm
0.61 in
15.49
mm
0.43 in
10.92
mm
68514424671 SW110-SPIDER W/RING SW110 792.00 in·lb
89.5
N·m
3.87 in
98.30
mm
1.50 in
38.10
mm
0.75 in
19.05
mm
0.45 in
11.43
mm
68514411725 SW110-SNAP WRAP ONLY SW110 792.00 in·lb
89.5
N·m
3.87 in
98.30
mm
1.50 in
38.10
mm
0.75 in
19.05
mm
0.45 in
11.43
mm
68514424672 SW150-SNAP WRAP W/RING SW150 1240.00 in·lb
140
N·m
4.560 in
115.82
mm
1.75 in
44.45
mm
0.88 in
22.35
mm
0.59 in
14.99
mm
68514412002 SW150-SNAP WRAP ONLY SW150 1240.00 in·lb
140
N·m
4.560 in
115.82
mm
1.75 in
44.45
mm
0.88 in
22.35
mm
0.59 in
14.99
mm
68514424673 SW190-SPIDER W/RING SW190 1728.00 in·lb
195
N·m
5.18 in
131.57
mm
2.25 in
57.15
mm
0.88 in
22.35
mm
0.60 in
15.24
mm
68514412275 SW190-SNAP WRAP ONLY SW190 1728.00 in·lb
195
N·m
5.18 in
131.57
mm
2.25 in
57.15
mm
0.88 in
22.35
mm
0.60 in
15.24
mm
68514412413 LT225-SPIDER-URE LT225 3510.00 in·lb
264
N·m
5.44 in
138.18
mm
2.75 in
69.85
mm
0.88 in
22.35
mm
0.73 in
18.54
mm
68514426093 L225-SPIDER RING-URE L225 3510.00 in·lb
264
N·m
5.44 in
138.18
mm
2.75 in
69.85
mm
0.88 in
22.35
mm
0.60 in
15.24
mm
68514441170 SW099/100-SPIDER RING-URE SW099, SW100 477 in·lb
53.9
N·m
78.23 mm 1.37 in
34.80
mm
0.61 in
15.49
mm
0.43 in
10.92
mm
68514441171 SW110-SPIDER RING-URE SW110 1188 in·lb
89.5
N·m
3.87 in
98.30
mm
1.50 in
38.10
mm
0.75 in
19.05
mm
0.45 in
11.43
mm
  Results 1 - 14 of 14 1 
<